Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium 62 ILD & Motors
Schneider Eletric ILM62DDD24A1000 Picture

ILM62DDD24A1000

Schneider Eletric ILM62DDD24A1000 Picture
ILM62DDD24A1000

Detached single servo drive 5A continous current, 24A peak, IP65

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,314.88 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Detached servo drive
    device short name
    ILD
    Complementary
    product compatibility
    Servo motor MH3
    Motor asynchronous motor
    Servo motor SH3 5 A
    [Us] rated supply voltage
    250...700 V
    Line Rated Current
    5 A natural convection
    safety function
    STO (safe torque off)
    type of cooling
    Fanless
    Natural convection
    number of mounting holes
    4
    product weight
    5.40 lb(US) (2.45 kg)
    Environment
    IP degree of protection
    IP65
    standards
    EN/IEC 61800-3
    EN/ISO 13849-1
    EN/IEC 62061
    EN/IEC 61800-5-1
    EN/IEC 61800-5-2
    CSA C22.2 No 274
    UL 618000-5-1
    directives
    2006/42/EC - machinery
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    product certifications
    CULus
    CE
    Ordering and shipping details
    Category
    18351 - PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    GTIN
    03606485468822
    Package weight(Lbs)
    2.45 kg (5.4 lb(US))
    Returnability
    No
    Country of origin
    DE
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ILM62DDD24A1000: Detached single servo drive 5A continous current, 24A peak, IP65 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 183.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 7/11/16
    Size pdf
    Size 174.7 KB
    Date 2/21/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 463.7 KB
    Date 1/27/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /