Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Thalassa TBS
Schneider Eletric IMT34002 Picture

IMT34002

Schneider Eletric IMT34002 Picture
IMT34002

Mureva BOX - support bar - 12x2x275 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 12.03 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product range
    Mureva BOX
    product type
    Support bar
    provided equipment
    Screws
    Plastic feet
    quantity per package
    1 piece
    Complementary
    accessory / separate part destination
    For terminal block 3 x 16 mm² and 1 x 25 mm²
    For terminal block 2 x 10 mm² and 2 x 16 mm²
    product destination
    325 x 275 mm box
    275 x 225 mm box
    material
    Galvanised steel
    height
    0.47 in (12 mm)
    depth
    0.08 in (2 mm)
    length
    10.83 in (275 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480185601
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34002 : Mureva BOX - support bar - 12x2x275 mm
    Description
    Mureva BOX - support bar - 12x2x275 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Mureva BOX - support bar - 12x2x275 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /