Schneider Electric USA Website

Welcome to our website.

Select your location

View all Thalassa TBS
Schneider Eletric IMT34004 Picture

IMT34004

Schneider Eletric IMT34004 Picture
IMT34004

Mureva BOX - terminal block - 4 poles - 3 x 16 mm² + 1 x 25 mm² - phase

Show more characteristics
Commercial status
Discontinued on 17 December 2015
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4.03 USD
The maximum number of products that can be compared is 4

  • Main
    product range
    Mureva BOX
    product type
    Terminal block
    colour
    Black
    quantity per package
    10 pieces
    Complementary
    connections - terminals
    Screw terminals
    number of poles
    4
    clamping connection capacity
    3 x 16 mm² + 1 x 25 mm²
    terminal block function
    Phase
    material
    Brass bar
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Package weight(Lbs)
    1.47 kg (3.25 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /