Schneider Electric USA Website

Welcome to our website.

Select your location

View all Thalassa TBS
Schneider Eletric IMT34005 Picture

IMT34005

Schneider Eletric IMT34005 Picture
IMT34005

Mureva BOX - terminal block - 4 poles - 2 x 10 mm² + 2 x 16 mm² - neutral

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3.21 USD
The maximum number of products that can be compared is 4

  • Main
    product range
    Mureva BOX
    product type
    Terminal block
    colour
    Blue
    quantity per package
    10 pieces
    Complementary
    connections - terminals
    Screw terminals
    number of poles
    4
    clamping connection capacity
    2 x 10 mm² + 2 x 16 mm²
    terminal block function
    Neutral
    material
    Brass bar
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480185632
    Package weight(Lbs)
    1.47 kg (3.25 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34005 : Mureva BOX - terminal block - 4 poles - 2 x 10 mm² + 2 x 16 mm² - neutral
    Description
    Mureva BOX - terminal block - 4 poles - 2 x 10 mm² + 2 x 16 mm² - neutral
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Mureva BOX - terminal block - 4 poles - 2 x 10 mm² + 2 x 16 mm² - neutral
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /