USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial and Residential Circuit Breaker Enclosures
Schneider Eletric J225Y Picture

J225Y

Green premium brand logo Product Logo
Schneider Eletric J225Y Picture
J225Y
Green premium brand logo Product Logo

TYPE 9 150 to 250A MOULDED CASE CIRCUIT BREAKER ENCLOSURE

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,834.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    JDL
    JGL
    product destination
    Circuit breaker J-Frame 2P
    Circuit breaker J-Frame 3P
    Complementary
    enclosure material
    Cast aluminium
    width
    10.94 in (278 mm)
    height
    22.72 in (577 mm)
    depth
    7.72 in (196 mm)
    Line Rated Current
    150…250 A
    poles description
    2P
    3P
    Environment
    NEMA degree of protection
    NEMA 9
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    00031 - IND CB ENC N 4,4X,5,12,12K
    Discount Schedule
    DE1
    Package weight(Lbs)
    7.48 kg (16.5 lb(US))
    Returnability
    No
    Country of origin
    ME
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 225A, Type 3, 7 & 9, for J-frame (Version 1.3)
    Files in document
    zip
    758.4 KB
    dwf
    41.8 KB
    dwg
    161.5 KB
    dxf
    480.6 KB
    pdf
    73.8 KB
    Description
    2D CAD drawing for H225XJG H225XJGAA J225X J225Y H225XJGAA H225XJG. Includes dimensions, wiring diagram, terminal lug data, solid neutral 225SNA, voltage ratings and horsepower hp ratings. Available as DXF, DWF, DWG, and PDF.
    Size zip
    Size 1.5 MB
    Date 3/16/11
    Files in document
    zip
    758.4 KB
    dwf
    41.8 KB
    dwg
    161.5 KB
    dxf
    480.6 KB
    pdf
    73.8 KB
    Description
    2D CAD drawing for H225XJG H225XJGAA J225X J225Y H225XJGAA H225XJG. Includes dimensions, wiring diagram, terminal lug data, solid neutral 225SNA, voltage ratings and horsepower hp ratings. Available as DXF, DWF, DWG, and PDF.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    J225Y_ROHS_DECLARATION
    Description
    J225Y_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    J225Y_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    J225Y_REACH_DECLARATION
    Description
    J225Y_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    J225Y_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    J225Y_ROHS_CHINA_DECLARATION
    Description
    J225Y_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    J225Y_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /