Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial and Residential Circuit Breaker Enclosures
Schneider Eletric JD250S Picture

JD250S

Green premium brand logo Product Logo
Schneider Eletric JD250S Picture
JD250S
Green premium brand logo Product Logo

TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 285.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    JDL
    Complementary
    enclosure material
    Steel
    width
    14.37 in (365 mm)
    height
    31.38 in (797 mm)
    depth
    5.98 in (152 mm)
    Line Rated Current
    150…250 A
    device mounting
    Surface
    poles description
    3P
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    00030 - IND CB ENCL NEMA 1,3R
    Discount Schedule
    DE1
    GTIN
    00785901599241
    Package weight(Lbs)
    16.20 kg (35.71 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CIRCUIT BREAKER ENCLOSURES 250 AMPERE NEMA/EEMAC TYPE 1 GENERAL PURPOSE ENCLOSURE (Version 1.4)
    Files in document
    dwf
    40.2 KB
    dwg
    408 KB
    dxf
    2.2 MB
    pdf
    88.7 KB
    Description
    Drawing for JD250S
    Size zip
    Size 2.7 MB
    Date 6/10/19
    Files in document
    dwf
    40.2 KB
    dwg
    408 KB
    dxf
    2.2 MB
    pdf
    88.7 KB
    Description
    Drawing for JD250S
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    JD250S : TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Description
    TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    JD250S : TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Description
    TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    JD250S : TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Description
    TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TYPE 1 150 to 250A SURFACE MOUNT MOULDED CASE CIRCUIT BREAKER ENCLOSURE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /