Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact J-Frame Molded Case Circuit Breakers
Schneider Eletric JDA261501 Picture

JDA261501

Green premium brand logo Product Logo
Schneider Eletric JDA261501 Picture
JDA261501
Green premium brand logo Product Logo

MOLDED CASE CIRCUIT BREAKER 600V 150A

Show more characteristics
  • Price*
    2,283.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact J
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    D
    Complementary
    Line Rated Current
    150 A
    number of poles
    2
    poles description
    2P
    breaking capacity
    25 kA 240 V AC
    18 kA 480 V AC
    14 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    continuous current rating
    80 %
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 4...AWG 4/0 aluminium/copper
    phase connection
    AB
    magnetic hold current
    750 A
    magnetic tripping current
    1500 A
    height
    291.59 mm (11.48 in)
    width
    113.79 mm (4.48 in)
    depth
    149.10 mm (5.87 in)
    tightening torque
    230.12 lbf.in (26 N.m) 0.04…0.15 in² (25…95 mm²) AWG 4...AWG 4/0)
    Environment
    product certifications
    CCC
    CE
    IEC
    CSA
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01112-HD, JD I-LINE BREAKER/SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901912279
    Package weight(Lbs)
    4.50 lb(US) (2.041 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H- and J-Frame Electronic Trip Circuit Breaker (Version 07)
    Description
    This bulletin addresses the installation and trip unit adjustment of PowerPact™ H- and J-Frame Electronic Trip Circuit Breakers.
    Size pdf
    Size 3.7 MB
    Date 8/31/15
    Description
    This bulletin addresses the installation and trip unit adjustment of PowerPact™ H- and J-Frame Electronic Trip Circuit Breakers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for JDA261501: MOLDED CASE CIRCUIT BREAKER 600V 150A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for JDA261501: MOLDED CASE CIRCUIT BREAKER 600V 150A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    JDA261501 : JDA261501_ROHS_CHINA_DECLARATION
    Description
    JDA261501_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    JDA261501_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    JDA261501 : JDA261501_ROHS_DECLARATION
    Description
    JDA261501_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    JDA261501_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    JDA261501 : JDA261501_REACH_DECLARATION
    Description
    JDA261501_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    JDA261501_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /