Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact J-Frame Molded Case Circuit Breakers
Schneider Eletric JDA262003 Picture

JDA262003

Green premium brand logo Product Logo
Schneider Eletric JDA262003 Picture
JDA262003
Green premium brand logo Product Logo

PowerPact J-Frame breaker, I-Line, thermal-magnetic, 200 A, 2P, 14 kA at 600 VAC

Show more characteristics
  • 2,283.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact J
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    D
    Complementary
    Line Rated Current
    200 A
    number of poles
    2
    poles description
    2P
    breaking capacity
    25 kA 240 V AC
    18 kA 480 V AC
    14 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    continuous current rating
    80 %
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...350 kcmil aluminium/copper
    phase connection
    BA
    magnetic hold current
    1000 A
    magnetic tripping current
    2000 A
    height
    11.48 in (291.59 mm)
    width
    4.48 in (113.79 mm)
    depth
    5.87 in (149.10 mm)
    tightening torque
    230.12 lbf.in (26 N.m) 0.15…0.29 in² (95…185 mm²) AWG 3/0...350 kcmil)
    Environment
    product certifications
    CSA
    IEC
    CE
    UL listed
    CCC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01112-HD, JD I-LINE BREAKER/SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901630623
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for JDA262003: MOLDED CASE CIRCUIT BREAKER 600V 200A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for JDA262003: MOLDED CASE CIRCUIT BREAKER 600V 200A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    JDA262003 : MOLDED CASE CIRCUIT BREAKER 600V 200A
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 200A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 200A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    JDA262003 : MOLDED CASE CIRCUIT BREAKER 600V 200A
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 200A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 200A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.9 KB
    Date 11/4/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    JDA262003 : MOLDED CASE CIRCUIT BREAKER 600V 200A
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 200A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 200A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /