USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony K
Schneider Eletric K10F027MCH Picture

K10F027MCH

Schneider Eletric K10F027MCH Picture
K10F027MCH

cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    120.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K10
    [Ith] conventional free air thermal current
    10 A
    product mounting
    Front mounting
    fixing mode
    Ø 16 or 22 mm hole
    cam switch head type
    With front plate 30 x 30 mm
    type of operator
    Black handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic, 0 - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 black
    cam switch function
    Voltmeter switch
    return
    Without
    type of measurement
    Between 3 phases and between 1 phase and neutral
    off position
    With Off position
    switching positions
    Left: 0° - 315° - 270° - 225°
    Right: 0° - 45° - 90° - 135°
    IP degree of protection
    Contact block IP20
    Operating head IP65 IEC 60529
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    440 V 3)IEC 60947-1
    rated operational power in W
    1800 W AC-23A, 220/240 V 3 phase
    370 W AC-23A, 110/120 V 1 phase
    750 W AC-23A, 220/240 V 1 phase
    rated power in hp
    1 hp 220/240 V AC, 3 phase
    0.33 hp 110/120 V AC, 1 phase
    0.75 hp 110/120 V AC, 3 phase
    0.75 hp 220/240 V AC, 1 phase
    [Ie] rated operational current AC
    10 A 400 V AC-1
    10 A 400 V AC-21A
    3 A 240 V AC-15
    6 A 120 V AC-15
    [Ie] rated operational current DC
    10 A 24 V resistive
    0.3 A 220 V resistive
    0.7 A 110 V resistive
    electrical durability
    100000000 cycles
    short-circuit protection
    10 A cartridge fuse gG
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    contact operation
    Slow-break
    electrical connection
    Captive screw clamp terminals 2 x 1.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    1.18 in (30 mm)
    CAD overall height
    1.18 in (30 mm)
    CAD overall depth
    3.94 in (100 mm)
    net weight
    0.12 lb(US) (0.055 kg)
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3
    EN/IEC 60947-5-1
    product certifications
    CULus
    protective treatment
    TC
    ambient air temperature for operation
    -4…131 °F (-20…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    electrical shock protection class
    Class II IEC 60536
    Ordering and shipping details
    Category
    21446 - 9003 K CAM SWITCHES
    Discount Schedule
    CS1
    GTIN
    03389110076745
    Package weight(Lbs)
    0.07 kg (0.16 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    • German1
    • Italian1
    • Kazakh1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.6 MB
    Date 3/12/15
    Size pdf
    Size 8.8 MB
    Date 3/12/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 332 B
    Date 1/31/07
    Description
    UL Certificate
    Size html
    Size 310 B
    Date 1/31/07
    Description
    UL Certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 770.2 KB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Description
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 408.9 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Description
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Description
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Cam Switch
    Front Mounting by Ø16 mm/0.63 in. or Ø 22 mm/0.87 in. hole


    a
    75 mm/2.95 in.
    e
    support panel thickness: 0.5 mm to 5 mm/0.02 in. to 0.2 in.


  • Mounting and Clearance

    Cam Switch
    Ø 16 mm/0.63 in. and Ø 22 mm/0.87 in. Panel Cut-outs



  • Technical Description

    Link Positions (Factory Mounted)



    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example:



Compare products: /