USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony K
Schneider Eletric K1G007A Picture
Discontinued

K1G007A

Green premium brand logo
Schneider Eletric K1G007A Picture
Discontinued
K1G007A
Green premium brand logo

body for switch - 7-pole - 45° - 12 A - for Ø 22 mm

Show more characteristics
K1G007A  has not been replaced. Please contact your customer care center for more information.
  • Price*
    190.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Cam switch body
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    sub-assembly composition
    Contact blocks + fixing plate
    cam switch function
    Switch
    off position
    With Off position
    poles description
    7P
    switching positions
    Right: 0° - 45°
    mounting location
    Front
    fixing mode
    Ø 22 mm hole
    bezel material
    Plastic
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V 3)IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    10500 W AC-21, 500 - 660 V 3 phase IEC 947-3
    1100 W AC-3, 230 V 3 phase IEC 947-3
    1500 W AC-23A, 230 V 3 phase IEC 947-3
    1500 W AC-3, 400 V 1 phase IEC 947-3
    1500 W AC-3, 400 V 3 phase IEC 947-3
    1500 W AC-3, 500 V 3 phase IEC 947-3
    1500 W AC-3, 690 V 3 phase IEC 947-3
    2200 W AC-23A, 400 V 3 phase IEC 947-3
    2200 W AC-23A, 500 V 3 phase IEC 947-3
    2200 W AC-23A, 690 V 3 phase IEC 947-3
    4800 W AC-21, 230 V 3 phase IEC 947-3
    600 W AC-3, 230 V 1 phase IEC 947-3
    8300 W AC-21, 400 V 3 phase IEC 947-3
    [Ie] rated operational current AC
    1.8 A 690 V AC-3 3 phase IEC 947-3
    2.8 A 500 V AC-3 3 phase IEC 947-3
    2.8 A 690 V AC-23A 3 phase IEC 947-3
    3.3 A 400 V AC-3 3 phase IEC 947-3
    3.8 A 500 V AC-23A 3 phase IEC 947-3
    4.6 A 230 V AC-3 3 phase IEC 947-3
    4.8 A 400 V AC-23A 3 phase IEC 947-3
    5.6 A 230 V AC-23A 3 phase IEC 947-3
    1 A 500 V AC-15 IEC 947-5-1
    2 A 400 V AC-15 IEC 947-5-1
    3 A 230 V AC-15 IEC 947-5-1
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    maximum operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    16 A cartridge fuse gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible 2 x 1.5 mm²
    Captive screw clamp terminals solid 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    net weight
    0.35 lb(US) (0.16 kg)
    Environment
    standards
    EN 60947-3 power circuit
    EN 60947-5-1 control circuit
    IEC 60947-3 power circuit
    IEC 60947-5-1 control circuit
    CENELEC EN 50013
    product certifications
    CSA 240 V 3 hp 3 phase 2
    UL 240 V 0.33 hp 1 phase 2
    CSA 240 V 1 hp 1 phase
    UL 240 V 1 hp 3 phase
    protective treatment
    TC
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    shock resistance
    30 gn IEC 68-2-27
    vibration resistance
    5 gn 10…150 Hz)IEC 68-2-6
    overvoltage category
    Class II IEC 536
    Class II NF C 20-030
    Ordering and shipping details
    Category
    18406-WORLD SERVICE PARTS(OTHER OP INT)
    Discount Schedule
    CS2
    GTIN
    03389110443257
    Package weight(Lbs)
    0.35 lb(US) (0.160 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    K1G007A_ROHS_CHINA_DECLARATION
    Description
    K1G007A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    K1G007A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    K1G007A_ROHS_DECLARATION
    Description
    K1G007A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    K1G007A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    K1G007A_REACH_DECLARATION
    Description
    K1G007A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    K1G007A_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Body with Plastic Base
    Front Mounting by Ø 22 mm/0.87 in. Hole


    a2
    79 mm/3.11 in.


  • Technical Description

    Link Positions (Factory Mounted)
    Diagram for 1 to 8-pole Switches

    Select the number of poles according to the product characteristics.


    I1
    Input 1
    I2
    Input 2
    O1
    Output 1
    O2
    Output 2


    Angular Position of Switch



    Switching Program
    Diagram for 1 to 8-pole Switches

    Select the number of poles according to the product characteristics.


    (1)
    1-pole
    (2)
    2-pole
    (3)
    3-pole
    (4)
    4-pole
    (5)
    5-pole
    (6)
    6-pole
    (7)
    7-pole
    (8)
    8-pole


    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example:



Compare products: /