Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony K
Schneider Eletric KZ13 Picture

KZ13

Green premium brand logo
Schneider Eletric KZ13 Picture
KZ13
Green premium brand logo

legend holder with blank legend plate - for front plate 45 x 45 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4.80 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Series K1/K2
    accessory / separate part designation
    Legend holder with blank legend plate
    accessory / separate part type
    Legend holder
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Front plate 45 x 45 mm
    range compatibility
    Mini-VARIO
    quantity per set
    Set of 5
    Complementary
    product weight
    0.01 lb(US) (0.004 kg)
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    03389110552409
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - chapter B3 Switch-disconnectors Vario mini-Vario (Version 6.0)
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 8.6 MB
    Date 3/12/15
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - chapitre B3 - Interrupteurs-sectionneurs Vario mini-Vario (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs rotatifs 12 à 175 A
    Size pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs rotatifs 12 à 175 A
    Size pdf
    Size 8.8 MB
    Date 3/12/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KZ13 : legend holder with blank legend plate - for front plate 45 x 45 mm
    Description
    legend holder with blank legend plate - for front plate 45 x 45 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    legend holder with blank legend plate - for front plate 45 x 45 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ13 : legend holder with blank legend plate - for front plate 45 x 45 mm
    Description
    legend holder with blank legend plate - for front plate 45 x 45 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    legend holder with blank legend plate - for front plate 45 x 45 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 416.1 KB
    Date 6/21/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KZ13 : legend holder with blank legend plate - for front plate 45 x 45 mm
    Description
    legend holder with blank legend plate - for front plate 45 x 45 mm
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    legend holder with blank legend plate - for front plate 45 x 45 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /