Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Light Duty Safety Switches
Schneider Eletric L111N Picture

L111N

Green premium brand logo Product Logo
Schneider Eletric L111N Picture
L111N
Green premium brand logo Product Logo

SWITCH FUSIBLE LD 120V 30A 1P NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 54.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    30 A
    Enclosure Rating
    NEMA 1
    Factory Installed Neutral
    Neutral (factory installed)
    Disconnect Type
    Fusible disconnect
    Fuse Type
    Plug
    Mounting Type
    Surface
    Number of Poles
    1
    Duty Rating
    Light duty
    Voltage Rating
    120 V AC
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    Complementary
    width
    155.70 mm (6.13 in)
    height
    193.80 mm (7.63 in)
    depth
    101.60 mm (4 in)
    tightening torque
    3.39 N.m (30 lbf.in) 0.00…0.01 in² (2.082…8.367 mm²) AWG 14...AWG 8)
    3.39 N.m (30 lbf.in) 0.01…0.01 in² (3.307…8.367 mm²) AWG 12...AWG 8)
    Ordering and shipping details
    Category
    00057 - LIGHT DUTY SW, NEMA1, 30A
    Discount Schedule
    DE1A
    GTIN
    00785901115489
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Light Duty Safety Switches, 30A, Visible Blade, NEMA Type 1 General Purpose (Version 1.2)
    Files in document
    dwf
    166.4 KB
    dwg
    84.7 KB
    dxf
    188.5 KB
    pdf
    46.8 KB
    Description
    2D CAD drawing for L111N L211N L221N. Includes dimensions, wiring diagrams, terminal lug data, sccr short circuit current rating, knockout details, voltage ratings and horsepower ratings. Available as DWG, DXF, DWF, and PDF.
    prp.document.label.format zip
    Size 486.5 KB
    Date 11/11/02
    Files in document
    dwf
    166.4 KB
    dwg
    84.7 KB
    dxf
    188.5 KB
    pdf
    46.8 KB
    Description
    2D CAD drawing for L111N L211N L221N. Includes dimensions, wiring diagrams, terminal lug data, sccr short circuit current rating, knockout details, voltage ratings and horsepower ratings. Available as DWG, DXF, DWF, and PDF.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30 A or 60 A Light Duty Enclosed Switch (Version 1)
    Description
    This bulletin includes preparation and installation instructions for 30 A or 60 A light duty enclosed switches.
    prp.document.label.format pdf
    Size 128.5 KB
    Date 10/18/05
    Description
    This bulletin includes preparation and installation instructions for 30 A or 60 A light duty enclosed switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    L111N : SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    Description
    SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    L111N : SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    Description
    SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    L111N : SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    Description
    SWITCH FUSIBLE LD 120V 30A 1P NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    SWITCH FUSIBLE LD 120V 30A 1P NEMA1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /