Schneider Electric USA Website

Welcome to our website.

Select your location

View all   I-Line Combo Panelboard
Schneider Eletric LA36175 Picture

LA36175

Green premium brand logo Product Logo
Schneider Eletric LA36175 Picture
LA36175
Green premium brand logo Product Logo

3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4,944.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    A
    Complementary
    Line Rated Current
    175 A
    Number of Poles
    3P
    Interrupt Rating
    42 kA 120 V AC
    42 kA 240 V AC
    30 kA 480Y/277 V AC
    30 kA 480 V AC
    22 kA 600 V AC
    10 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    mounting mode
    I-Line
    electrical connection
    Lugs load
    I-Line connection line
    Wire Gauge
    AWG 1...600 kcmil aluminium/copper)1
    AWG 1...250 kcmil aluminium/copper)2
    Terminal Type
    AL400LA
    magnetic hold current
    875 A
    magnetic tripping current
    1750 A
    wiring configuration
    3-wire
    height
    11 in (279.40 mm)
    width
    6 in (152.40 mm)
    depth
    5.84 in (148.34 mm)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01040 - LA/LH BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901339281
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 09: Panelboards (Version 1.0)
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/24/20
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Square D I-Line Combo Panelboards Catalog (Version 1.0)
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    prp.document.label.format pdf
    Size 2 MB
    Date 7/1/19
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    Square D Legacy FA, KA, QB, LA, MA, NA Circuit Breakers Catalog (Version 1.0)
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    prp.document.label.format pdf
    Size 15 MB
    Date 11/15/15
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    User guide
    Format
    Size
    Date
    Add to My Documents
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    prp.document.label.format pdf
    Size 268.1 KB
    Date 10/31/02
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Plug-on Connections (Version 1.0)
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    prp.document.label.format pdf
    Size 869.3 KB
    Date 12/1/10
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 4/27/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.2 KB
    Date 2/14/19
    prp.document.label.format pdf
    Size 181 KB
    Date 2/24/15
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 62.3 KB
    Date 11/5/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Power Distribution Connectors for Circuit Breakers and Switches (Version 03)
    Description
    This bulletin provides information on kit contents and installation of Power Distribution Connectors.
    prp.document.label.format pdf
    Size 885.7 KB
    Date 4/27/15
    Description
    This bulletin provides information on kit contents and installation of Power Distribution Connectors.
    Field-installable Accessories for Q4, LA and LH Series 4 Circuit Breakers (Version 1)
    Description
    This document provides installation, operation, and removal instructions for Field-installable Accessories for Q4, LA and LH Series 4 Circuit Breakers.
    prp.document.label.format pdf
    Size 80.7 KB
    Date 8/8/07
    Description
    This document provides installation, operation, and removal instructions for Field-installable Accessories for Q4, LA and LH Series 4 Circuit Breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA36175 : 3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    Description
    3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA36175 : 3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    Description
    3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA36175 : 3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    Description
    3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    3P 175A 600V, LA FA/LA MOLDED CASE CIRCUIT BREAKER
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 725.4 KB
    Date 4/30/85
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /