USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LRD Overload Relays
Schneider Eletric LA7D03Q Picture

LA7D03Q

Green premium brand logo
Schneider Eletric LA7D03Q Picture
LA7D03Q
Green premium brand logo

TeSys D thermal overload relays - remote electrical tripping - 380...400V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    75.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Electrical remote tripping
    device short name
    LA7D
    accessory / separate part category
    Electrical accessory
    product compatibility
    LR3D15..
    LR3D35..
    LR3D43..
    LRD43..
    LRD15..
    LR2D
    LRD33..
    LR3D33..
    [Uc] control circuit voltage
    380/400 V AC 50/60 Hz
    Complementary
    maximum inrush power in VA
    100 VA
    net weight
    0.20 lb(US) (0.09 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110055153
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • Chinese4
    • French7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Version 7.0)
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Size pdf
    Size 5.5 MB
    Date 5/15/19
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B11 - Relais de protection (Version 3.0)
    Description
    Présentation des relais thermiques de protection des moteursTeSys LRK, LRD: relais de protection thermiquesTeSys LR9D, TeSys FR9F : relais de protection thermiques électroniquesTeSys RM1: relais unipolaire de protection sur-intensiteTeSys LT3: relais de surveillance de température moteurTeSys LR97, TeSys LT4: relais électroniques contre surcharge instantanée
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des relais thermiques de protection des moteursTeSys LRK, LRD: relais de protection thermiquesTeSys LR9D, TeSys FR9F : relais de protection thermiques électroniquesTeSys RM1: relais unipolaire de protection sur-intensiteTeSys LT3: relais de surveillance de température moteurTeSys LR97, TeSys LT4: relais électroniques contre surcharge instantanée
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LA7D03Q: TeSys D thermal overload relays - remote electrical tripping - 380...400V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LA7D03Q: TeSys D thermal overload relays - remote electrical tripping - 380...400V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 312 KB
    Date 2/26/18
    Files in document
    stp
    141.6 KB
    pdf
    170.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LA7-D03. Remote tripping for overload relays (Version 05)
    Description
    LA7-D03. Remote tripping for overload relays
    Size pdf
    Size 558.7 KB
    Date 4/1/16
    Description
    LA7-D03. Remote tripping for overload relays
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Description
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 313.6 KB
    Date 7/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 824.4 KB
    Date 11/27/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Description
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Description
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TeSys D thermal overload relays - remote electrical tripping - 380...400V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /