USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LA9D90 Picture

LA9D90

Green premium brand logo
Schneider Eletric LA9D90 Picture
LA9D90
Green premium brand logo

clip-on marker holder - 8 x 17 mm - for TeSys k contactor + reversing contactor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LA9D
    product or component type
    Marker holder
    accessory / separate part category
    Marking accessory
    quantity per set
    Set of 100
    Complementary
    mounting location
    Front
    mounting mode
    Clip-on
    height
    0.67 in (17 mm)
    width
    0.31 in (8 mm)
    net weight
    0.00 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901258834
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English11
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 6.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B7 - Contacteurs auxiliaires (Version 4.0)
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Size pdf
    Size 3.3 MB
    Date 6/11/19
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA9D90_ROHS_CHINA_DECLARATION
    Description
    LA9D90_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LA9D90_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    Description
    TeSys U Power base + Control unit
    Size pdf
    Size 179 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA9D90_ROHS_DECLARATION
    Description
    LA9D90_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LA9D90_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Description
    TeSys U Power base + Control unit
    Size pdf
    Size 189.4 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA9D90_REACH_DECLARATION
    Description
    LA9D90_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LA9D90_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /