USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LAD8N20 Picture

LAD8N20

Green premium brand logo
Schneider Eletric LAD8N20 Picture
LAD8N20
Green premium brand logo

TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    20.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    TeSys D control relay
    range
    TeSys
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NO
    connections - terminals
    screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid with cable end
    screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid with cable end
    screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Complementary
    mounting location
    Side
    [Ui] rated insulation voltage
    600 V UL
    690 V IEC 60947-5-1
    600 V CSA
    [Ue] rated operational voltage
    690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C)
    Irms rated making capacity
    140 A AC IEC 60947-5-1
    250 A DC IEC 60947-5-1
    permissible short-time rating
    100 A 140 °F (60 °C) 1 s
    120 A 140 °F (60 °C) 500 ms
    140 A 140 °F (60 °C) 100 ms
    protection type
    GG fuse 10 A rating according to operational current for Ue <= 690 V
    associated fuse rating
    10 A gG IEC 60947-5-1
    mechanical durability
    3 Mcycles
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non-overlap time
    1.5 ms on de-energisation no overlap between NC and NO contact
    1.5 ms on energisation no overlap between NC and NO contact
    overlap time
    1.5 ms
    insulation resistance
    > 10 MOhm
    width
    0.49 in (12.5 mm)
    Environment
    environmental characteristic
    Normal environment
    standards
    BS 4794
    EN 60947-5-1
    VDE 0660
    IEC 60947-5-1
    NF C 63-140
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x VDE 0660
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901213758
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English19
    • Chinese6
    • French9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 6.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B7 - Contacteurs auxiliaires (Version 4.0)
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Size pdf
    Size 3.3 MB
    Date 6/11/19
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTS BLOCK (Version 1.0)
    Files in document
    stp
    441.3 KB
    zip
    288.8 KB
    Size zip
    Size 730 KB
    Date 9/6/13
    Files in document
    stp
    441.3 KB
    zip
    288.8 KB
    Size zip
    Size 56 KB
    Date 5/30/06
    Files in document
    dwf
    827 B
    dxf
    23.6 KB
    wmf
    6.1 KB
    dwg
    25.5 KB
    Size zip
    Size 56.4 KB
    Date 5/30/06
    Files in document
    dwf
    899 B
    dwg
    25.9 KB
    dxf
    24.8 KB
    wmf
    4.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 266.5 KB
    Date 6/11/19
    Size pdf
    Size 303.7 KB
    Date 9/11/14
    Size pdf
    Size 135.5 KB
    Date 3/25/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    Size pdf
    Size 932.9 KB
    Date 3/1/17
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Description
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.7 KB
    Date 7/3/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Description
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Description
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    TeSys D, auxiliary contact block, 2 NO, side mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /