USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric LAL36250WB Picture

LAL36250WB

Green premium brand logo Product Logo
Schneider Eletric LAL36250WB Picture
LAL36250WB
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER 600V, 250A, 3P, MECH INTERLOCK

Show more characteristics
  • Price*
    4,865.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    Trip Unit Type
    Thermal-magnetic
    Options
    Mechanical interlock
    Complementary
    Line Rated Current
    250 A
    Number of Poles
    3P
    Interrupt Rating
    42 kA 240 V AC
    30 kA 480 V AC
    22 kA 600 V AC
    10 kA 125 V DC
    10 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 1...600 kcmil aluminium/copper)1
    AWG 1...250 kcmil aluminium/copper)2
    Terminal Type
    AL400LA
    magnetic hold current
    1250 A
    magnetic tripping current
    2500 A
    height
    279.40 mm (11 in)
    width
    152.40 mm (6 in)
    depth
    148.34 mm (5.84 in)
    tightening torque
    115.06 lbf.in (13 N.m) 0.07…0.47 in² (42…304 mm²) AWG 1...600 kcmil)
    115.06 lbf.in (13 N.m) 0.07…0.20 in² (42…127 mm²) AWG 1...250 kcmil)
    Environment
    product certifications
    IEC
    CSA
    UL listed
    Ordering and shipping details
    Category
    00935-LAL/LHL BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901568599
    Package weight(Lbs)
    16.40 lb(US) (7.440 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Square D I-Line Combo Panelboards Catalog (Version 1.0)
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    Size pdf
    Size 2 MB
    Date 1/6/16
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    Size pdf
    Size 268.1 KB
    Date 10/31/02
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAL36250WB_ROHS_DECLARATION
    Description
    LAL36250WB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    LAL36250WB_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAL36250WB_REACH_DECLARATION
    Description
    LAL36250WB_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    LAL36250WB_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAL36250WB_ROHS_CHINA_DECLARATION
    Description
    LAL36250WB_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    LAL36250WB_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /