USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC1D096UD Picture
Discontinued

LC1D096UD

Schneider Eletric LC1D096UD Picture
Discontinued
LC1D096UD

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil

Show more characteristics
LC1D096UD  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    119.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    9 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    25 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    motor power kW
    2.2 kW 220...230 V AC 50/60 Hz
    4 kW 380...400 V AC 50/60 Hz
    4 kW 415...440 V AC 50/60 Hz
    5.5 kW 500 V AC 50/60 Hz
    5.5 kW 660...690 V AC 50/60 Hz
    motor power HP (UL / CSA)
    1 hp 230/240 V AC 50/60 Hz 1 phase
    2 hp 200/208 V AC 50/60 Hz 3 phase
    2 hp 230/240 V AC 50/60 Hz 3 phase
    5 hp 460/480 V AC 50/60 Hz 3 phase
    7.5 hp 575/600 V AC 50/60 Hz 3 phase
    0.33 hp 115 V AC 50/60 Hz 1 phase
    control circuit type
    DC standard
    [Uc] control circuit voltage
    250 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 140 °F (60 °C) power circuit
    10 A 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 104 °F (40 °C) - 10 s power circuit
    210 A 104 °F (40 °C) - 1 s power circuit
    30 A 104 °F (40 °C) - 10 min power circuit
    61 A 104 °F (40 °C) - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0.6 Mcycles 25 A AC-1 <= 440 V
    2 Mcycles 9 A AC-3 <= 440 V
    power dissipation per pole
    1.56 W AC-1
    0.2 W AC-3
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    GL
    DNV
    LROS (Lloyds register of shipping)
    CCC
    GOST
    CSA
    BV
    RINA
    connections - terminals
    Control circuit lugs-ring terminals 0.31 in (8 mm))
    Power circuit lugs-ring terminals 0.31 in (8 mm))
    tightening torque
    Control circuit 15.05 lbf.in (1.7 N.m) lugs-ring terminals flat Ø 6 mm M3.5
    Control circuit 15.05 lbf.in (1.7 N.m) lugs-ring terminals Philips No 2 M3.5
    Power circuit 15.05 lbf.in (1.7 N.m) lugs-ring terminals flat Ø 8 mm M3.5
    Power circuit 15.05 lbf.in (1.7 N.m) lugs-ring terminals Philips No 2 M3.5
    operating time
    53.55...72.45 ms closing
    16...24 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    Drop-out 0.1...0.25 Uc DC 140 °F (60 °C))
    Operational 0.7...1.25 Uc DC 140 °F (60 °C))
    time constant
    28 ms
    inrush power in W
    5.4 W 68 °F (20 °C))
    hold-in power consumption in W
    5.4 W 68 °F (20 °C)
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    3.03 in (77 mm)
    width
    1.77 in (45 mm)
    depth
    3.74 in (95 mm)
    net weight
    1.06 lb(US) (0.48 kg)
    Ordering and shipping details
    Category
    22355 - CTR,TESYS D,OPEN,9-38A DC
    Discount Schedule
    I12
    GTIN
    03389110806137
    Package weight(Lbs)
    0.50 kg (1.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English7
    • Chinese4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LC1D096UD: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LC1D096UD: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.1 MB
    Date 12/18/17
    Files in document
    stp
    436.5 KB
    zip
    441.6 KB
    pdf
    229.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    Size pdf
    Size 932.9 KB
    Date 3/1/17
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 250 V DC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /