USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC1D0983ED Picture

LC1D0983ED

Schneider Eletric LC1D0983ED Picture
LC1D0983ED

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    138.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    20 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    48 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 140 °F (60 °C) power circuit
    10 A 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 104 °F (40 °C) - 10 s power circuit
    210 A 104 °F (40 °C) - 1 s power circuit
    30 A 104 °F (40 °C) - 10 min power circuit
    61 A 104 °F (40 °C) - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0.6 Mcycles 25 A AC-1 <= 440 V
    power dissipation per pole
    1.56 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CSA
    BV
    GL
    CCC
    DNV
    LROS (Lloyds register of shipping)
    RINA
    UL
    GOST
    connections - terminals
    Power circuit spring terminals 1 0.00 in² (2.5 mm²)flexible without cable end
    Power circuit spring terminals 2 0.00 in² (2.5 mm²)flexible without cable end
    Control circuit spring terminals 1 0.00 in² (2.5 mm²)flexible without cable end
    Control circuit spring terminals 2 0.00 in² (2.5 mm²)flexible without cable end
    operating time
    53.55...72.45 ms closing
    16...24 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    Drop-out 0.1...0.25 Uc DC 140 °F (60 °C))
    Operational 0.7...1.25 Uc DC 140 °F (60 °C))
    time constant
    28 ms
    inrush power in W
    5.4 W 68 °F (20 °C))
    hold-in power consumption in W
    5.4 W 68 °F (20 °C)
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    3.35 in (85 mm)
    width
    1.77 in (45 mm)
    depth
    3.90 in (99 mm)
    net weight
    1.16 lb(US) (0.525 kg)
    Ordering and shipping details
    Category
    22355 - CTR,TESYS D,OPEN,9-38A DC
    Discount Schedule
    I12
    GTIN
    03389118002104
    Package weight(Lbs)
    0.54 kg (1.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English7
    • Chinese3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    Size zip
    Size 987.8 KB
    Date 12/18/17
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D0983ED : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    Description
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D0983ED : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    Description
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D0983ED : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    Description
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V DC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /