USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC1D115004G6 Picture

LC1D115004G6

Green premium brand logo
Schneider Eletric LC1D115004G6 Picture
LC1D115004G6
Green premium brand logo

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 120 V AC 60 Hz coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    673.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit <= 1000 V AC 25...400 Hz
    Power circuit <= 460 V DC
    [Ie] rated operational current
    200 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 60 Hz
    [Uc] control circuit voltage
    120 V AC 60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    1260 A 440 V power circuit IEC 60947
    rated breaking capacity
    1100 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    250 A 104 °F (40 °C) - 10 min power circuit
    550 A 104 °F (40 °C) - 1 min power circuit
    950 A 104 °F (40 °C) - 10 s power circuit
    1100 A 104 °F (40 °C) - 1 s power circuit
    associated fuse rating
    250 A gG <= 690 V type 1 power circuit
    200 A gG <= 690 V type 2 power circuit
    average impedance
    0.6 mOhm - Ith 200 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 1000 V IEC 60947-4-1
    electrical durability
    0.8 Mcycles 200 A AC-1 <= 440 V
    power dissipation per pole
    24 W AC-1
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    GOST
    RINA
    UL
    BV
    GL
    CCC
    LROS (Lloyds register of shipping)
    CSA
    DNV
    connections - terminals
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Power circuit connector 1 0.02…0.19 in² (10…120 mm²)flexible without cable end
    Power circuit connector 2 0.02…0.08 in² (10…50 mm²)flexible without cable end
    Power circuit connector 1 0.02…0.19 in² (10…120 mm²)flexible with cable end
    Power circuit connector 2 0.02…0.08 in² (10…50 mm²)flexible with cable end
    Power circuit connector 1 0.02…0.19 in² (10…120 mm²)solid without cable end
    Power circuit connector 2 0.02…0.08 in² (10…50 mm²)solid without cable end
    tightening torque
    Control circuit 10.62 lbf.in (1.2 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 10.62 lbf.in (1.2 N.m) screw clamp terminals Philips No 2
    Power circuit 106.21 lbf.in (12 N.m) connector hexagonal 0.16 in (4 mm)
    operating time
    6...20 ms opening
    20...50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    8 Mcycles
    maximum operating rate
    2400 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 60 Hz 131 °F (55 °C))
    Drop-out 0.3...0.6 Uc AC 60 Hz 131 °F (55 °C))
    inrush power in VA
    300 VA 60 Hz 0.8 68 °F (20 °C))
    hold-in power consumption in VA
    22 VA 60 Hz 0.3 68 °F (20 °C))
    heat dissipation
    3…8 W 60 Hz
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open6 Gn for 11 ms
    height
    6.22 in (158 mm)
    width
    5.91 in (150 mm)
    depth
    5.20 in (132 mm)
    net weight
    6.31 lb(US) (2.86 kg)
    Ordering and shipping details
    Category
    22359 - CTR,TESYS D,OPEN,80-150A AC&DC
    Discount Schedule
    I12
    GTIN
    00785901303701
    Package weight(Lbs)
    2.75 kg (6.06 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English18
    • Chinese5
    • French8
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LC1D115004G6: TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 120 V AC 60 Hz coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LC1D115004G6: TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 120 V AC 60 Hz coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 803.5 KB
    Date 2/15/18
    Files in document
    stp
    483.9 KB
    pdf
    319.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 6/23/17
    Size pdf
    Size 263.8 KB
    Date 6/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version 12)
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Size pdf
    Size 1.7 MB
    Date 2/1/15
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.8 KB
    Date 6/28/19
    Size pdf
    Size 56.6 KB
    Date 8/19/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 12/1/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 117.3 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D115004G6_ROHS_DECLARATION
    Description
    LC1D115004G6_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    LC1D115004G6_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D115004G6_REACH_DECLARATION
    Description
    LC1D115004G6_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    LC1D115004G6_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D115004G6_ROHS_CHINA_DECLARATION
    Description
    LC1D115004G6_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    LC1D115004G6_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /