USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC1D115004UD Picture

LC1D115004UD

Green premium brand logo
Schneider Eletric LC1D115004UD Picture
LC1D115004UD
Green premium brand logo

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil

Show more characteristics
  • Price*
    630.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit <= 1000 V AC 25...400 Hz
    Power circuit <= 460 V DC
    [Ie] rated operational current
    200 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    250 V DC
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    1260 A 440 V power circuit IEC 60947
    rated breaking capacity
    1100 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    250 A 104 °F (40 °C) - 10 min power circuit
    550 A 104 °F (40 °C) - 1 min power circuit
    950 A 104 °F (40 °C) - 10 s power circuit
    1100 A 104 °F (40 °C) - 1 s power circuit
    associated fuse rating
    250 A gG <= 690 V type 1 power circuit
    200 A gG <= 690 V type 2 power circuit
    average impedance
    0.6 mOhm - Ith 200 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 1000 V IEC 60947-4-1
    electrical durability
    0.8 Mcycles 200 A AC-1 <= 440 V
    power dissipation per pole
    24 W AC-1
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CSA
    CCC
    GL
    LROS (Lloyds register of shipping)
    UL
    DNV
    GOST
    RINA
    connections - terminals
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Power circuit connector 1 0.02…0.19 in² (10…120 mm²)flexible without cable end
    Power circuit connector 2 0.02…0.08 in² (10…50 mm²)flexible without cable end
    Power circuit connector 1 0.02…0.19 in² (10…120 mm²)flexible with cable end
    Power circuit connector 2 0.02…0.08 in² (10…50 mm²)flexible with cable end
    Power circuit connector 1 0.02…0.19 in² (10…120 mm²)solid without cable end
    Power circuit connector 2 0.02…0.08 in² (10…50 mm²)solid without cable end
    tightening torque
    Control circuit 10.62 lbf.in (1.2 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 10.62 lbf.in (1.2 N.m) screw clamp terminals Philips No 2
    Power circuit 106.21 lbf.in (12 N.m) connector hexagonal 0.16 in (4 mm)
    operating time
    20...35 ms closing
    40...75 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    8 Mcycles
    maximum operating rate
    1200 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    With integral suppression device
    control circuit voltage limits
    Operational 0.75...1.2 Uc DC 131 °F (55 °C))
    Drop-out 0.15...0.4 Uc DC 131 °F (55 °C))
    time constant
    25 ms
    inrush power in W
    270…365 W 68 °F (20 °C))
    hold-in power consumption in W
    2.4…5.1 W 68 °F (20 °C)
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open6 Gn for 11 ms
    height
    6.22 in (158 mm)
    width
    5.91 in (150 mm)
    depth
    5.20 in (132 mm)
    net weight
    6.31 lb(US) (2.86 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118063105
    Package weight(Lbs)
    6.06 lb(US) (2.750 kg)
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Description
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Description
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Description
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 250 V DC standard coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /