USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC1D1156GD Picture

LC1D1156GD

Green premium brand logo
Schneider Eletric LC1D1156GD Picture
LC1D1156GD
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    479.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 1000 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    200 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    115 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    motor power kW
    30 kW 220...230 V AC 50/60 Hz AC-3)
    55 kW 380...400 V AC 50/60 Hz AC-3)
    59 kW 415...440 V AC 50/60 Hz AC-3)
    75 kW 500 V AC 50/60 Hz AC-3)
    80 kW 660...690 V AC 50/60 Hz AC-3)
    65 kW 1000 V AC 50/60 Hz AC-3)
    18.5 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    30 hp 200/208 V AC 50/60 Hz 3 phase
    40 hp 230/240 V AC 50/60 Hz 3 phase
    75 hp 460/480 V AC 50/60 Hz 3 phase
    100 hp 575/600 V AC 50/60 Hz 3 phase
    control circuit type
    DC standard
    [Uc] control circuit voltage
    125 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    1260 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    1100 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    250 A 104 °F (40 °C) - 10 min power circuit
    550 A 104 °F (40 °C) - 1 min power circuit
    950 A 104 °F (40 °C) - 10 s power circuit
    1100 A 104 °F (40 °C) - 1 s power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    250 A gG <= 690 V type 1 power circuit
    200 A gG <= 690 V type 2 power circuit
    10 A gG signalling circuit
    average impedance
    0.6 mOhm - Ith 200 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 1000 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0.8 Mcycles 200 A AC-1 <= 440 V
    0.95 Mcycles 115 A AC-3 <= 440 V
    power dissipation per pole
    24 W AC-1
    7.9 W AC-3
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    CCC
    GL
    LROS (Lloyds register of shipping)
    BV
    GOST
    RINA
    DNV
    connections - terminals
    Control circuit lugs-ring terminals 0.31 in (8 mm))
    Power circuit lugs-ring terminals 0.98 in (25 mm))
    Power circuit bars 1 5 x 25 mm
    tightening torque
    Control circuit 10.62 lbf.in (1.2 N.m) lugs-ring terminals flat Ø 6 mm M3.5
    Control circuit 10.62 lbf.in (1.2 N.m) lugs-ring terminals Philips No 2 M3.5
    Power circuit 106.21 lbf.in (12 N.m) lugs-ring terminals hexagonal 0.51 in (13 mm) M8
    Power circuit 106.21 lbf.in (12 N.m) bars hexagonal 0.51 in (13 mm) M8
    operating time
    20...35 ms closing
    40...75 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    8 Mcycles
    maximum operating rate
    1200 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    With integral suppression device
    control circuit voltage limits
    Operational 0.75...1.2 Uc DC 131 °F (55 °C))
    Drop-out 0.15...0.4 Uc DC 131 °F (55 °C))
    time constant
    25 ms
    inrush power in W
    270…365 W 68 °F (20 °C))
    hold-in power consumption in W
    2.4…5.1 W 68 °F (20 °C)
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open6 Gn for 11 ms
    height
    6.22 in (158 mm)
    width
    4.72 in (120 mm)
    depth
    5.35 in (136 mm)
    net weight
    5.51 lb(US) (2.5 kg)
    Ordering and shipping details
    Category
    22359 - CTR,TESYS D,OPEN,80-150A AC&DC
    Discount Schedule
    I12
    GTIN
    00785901599890
    Package weight(Lbs)
    2.11 kg (4.65 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English10
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese4
    • Russian5
    • Spanish5
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    stp
    733.3 KB
    zip
    573.1 KB
    Size zip
    Size 1.3 MB
    Date 12/18/17
    Files in document
    stp
    733.3 KB
    zip
    573.1 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.8 MB
    Date 4/1/16
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version 12)
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Size pdf
    Size 1.7 MB
    Date 2/1/15
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D1156GD : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D1156GD : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D1156GD : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 125 V DC standard coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /