Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric LC1D150MEQ4096G7 Picture

LC1D150MEQ4096G7

Product Logo
Schneider Eletric LC1D150MEQ4096G7 Picture
LC1D150MEQ4096G7
Product Logo

TeSys NEMA Lighting CONTR 150A 120Vac

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Lighting
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    600 V AC 50/60 Hz
    [Ie] rated operational current
    Tungsten 150 A
    Ballast 150 A
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    mounting support
    Rail
    Plate
    standards
    NEMA
    UL
    Environment
    height
    6.22 in (158 mm)
    width
    4.72 in (120 mm)
    depth
    5.35 in (136 mm)
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D150MEQ4096G7 : TeSys NEMA Lighting CONTR 150A 120Vac
    Description
    TeSys NEMA Lighting CONTR 150A 120Vac
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    TeSys NEMA Lighting CONTR 150A 120Vac
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /