Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric LC1D150MEQ4096LE7 Picture

LC1D150MEQ4096LE7

Product Logo
Schneider Eletric LC1D150MEQ4096LE7 Picture
LC1D150MEQ4096LE7
Product Logo

TeSys NEMA Lighting CONTR 150A 280Vac

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Lighting
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    600 V AC 50/60 Hz
    [Ie] rated operational current
    Tungsten 150 A
    Ballast 150 A
    [Uc] control circuit voltage
    208 V AC 50/60 Hz
    mounting support
    Rail
    Plate
    standards
    NEMA
    UL
    Environment
    height
    6.22 in (158 mm)
    width
    4.72 in (120 mm)
    depth
    5.35 in (136 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /