Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D Contactors
Schneider Eletric LC1D32U7 Picture

LC1D32U7

Green premium brand logo
Schneider Eletric LC1D32U7 Picture
LC1D32U7
Green premium brand logo

TeSys D IEC contactor, 32 A, 3 P, 20 HP at 480 VAC, nonreversing, 240 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 172.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    32 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    50 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    motor power kW
    7.5 kW 220...230 V AC 50/60 Hz AC-3)
    15 kW 380...400 V AC 50/60 Hz AC-3)
    15 kW 415...440 V AC 50/60 Hz AC-3)
    18.5 kW 500 V AC 50/60 Hz AC-3)
    18.5 kW 660...690 V AC 50/60 Hz AC-3)
    7.5 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    5 hp 230/240 V AC 50/60 Hz 1 phase
    10 hp 230/240 V AC 50/60 Hz 3 phase
    30 hp 575/600 V AC 50/60 Hz 3 phase
    2 hp 115 V AC 50/60 Hz 1 phase
    7.5 hp 200/208 V AC 50/60 Hz 3 phase
    20 hp 460/480 V AC 50/60 Hz 3 phase
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    240 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C) signalling circuit
    50 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    550 A 440 V power circuit IEC 60947
    rated breaking capacity
    550 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    60 A 104 °F (40 °C) - 10 min power circuit
    138 A 104 °F (40 °C) - 1 min power circuit
    260 A 104 °F (40 °C) - 10 s power circuit
    430 A 104 °F (40 °C) - 1 s power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    63 A gG <= 690 V type 1 power circuit
    63 A gG <= 690 V type 2 power circuit
    average impedance
    2 mOhm - Ith 50 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    electrical durability
    1.65 Mcycles 32 A AC-3 <= 440 V
    1.4 Mcycles 50 A AC-1 <= 440 V
    power dissipation per pole
    2 W AC-3
    5 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    GOST
    RINA
    BV
    CCC
    CSA
    DNV
    UL
    LROS (Lloyds register of shipping)
    GL
    connections - terminals
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (2.5…10 mm²)flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.02 in² (2.5…10 mm²)flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1…10 mm²)flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1.5…6 mm²)flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1.5…10 mm²)solid without cable end
    Power circuit screw clamp terminals 2 0.00…0.02 in² (2.5…10 mm²)solid without cable end
    tightening torque
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    Power circuit 22.13 lbf.in (2.5 N.m) screw clamp terminals flat Ø 6 mm
    Power circuit 22.13 lbf.in (2.5 N.m) screw clamp terminals Philips No 2
    operating time
    4...19 ms opening
    12...22 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    inrush power in VA
    70 VA 60 Hz 0.75 68 °F (20 °C))
    70 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7.5 VA 60 Hz 0.3 68 °F (20 °C))
    7 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M2
    compatibility code
    LC1D
    motor power range
    2.2…3 kW 100…120 V 3 phase
    7…11 kW 200…240 V 3 phase
    15…25 kW 380…440 V 3 phase
    15…25 kW 480…500 V 3 phase
    15…25 kW 525…690 V 3 phase
    motor starter type
    Direct on-line contactor
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open8 Gn for 11 ms
    Maximum Height
    3.35 in (85 mm)
    width
    1.77 in (45 mm)
    depth
    3.62 in (92 mm)
    net weight
    0.83 lb(US) (0.375 kg)
    Ordering and shipping details
    Category
    22354 - CTR,TESYS D,OPEN,9-38A AC
    Discount Schedule
    I12
    GTIN
    00785901207221
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.92 lb(US) (0.42 kg)
    Returnability
    Yes
    Country of origin
    ID
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.93 in (4.9 cm)
    Package 1 width
    3.50 in (8.9 cm)
    Package 1 Length
    4.37 in (11.1 cm)
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    20
    Package 2 Weight
    19.18 lb(US) (8.698 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    11.81 in (30 cm)
    Package 2 Length
    15.75 in (40 cm)
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    320
    Package 3 Weight
    334.28 lb(US) (151.627 kg)
    Package 3 Height
    31.50 in (80 cm)
    Package 3 width
    31.50 in (80 cm)
    Package 3 Length
    23.62 in (60 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages23
    • English22
    • Chinese3
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    LC1D32U7_CAD_DOC (Version 01)
    Files in document
    prp.document.label.format zip
    Size 713.9 KB
    Date 4/28/20
    Files in document
    prp.document.label.format zip
    Size 1.5 MB
    Date 9/24/18
    Files in document
    stp
    1.2 MB
    pdf
    371.1 KB
    prp.document.label.format zip
    Size 2.1 MB
    Date 4/27/09
    Files in document
    dwf
    395.9 KB
    dwg
    411.6 KB
    dxf
    1.2 MB
    pdf
    105 KB
    IEC Contactor, 40-65A, 3 Pole, D-Line (Version 1.2)
    Files in document
    dwf
    236.1 KB
    dwg
    85.7 KB
    dxf
    205.5 KB
    pdf
    52.3 KB
    prp.document.label.format zip
    Size 579.5 KB
    Date 4/27/09
    Files in document
    dwf
    236.1 KB
    dwg
    85.7 KB
    dxf
    205.5 KB
    pdf
    52.3 KB
    IEC Contactor, 25-32A, 3 Pole, D-Line (Version 1.2)
    Files in document
    dwf
    240.4 KB
    dwg
    84.4 KB
    dxf
    191.1 KB
    pdf
    74.3 KB
    prp.document.label.format zip
    Size 590.2 KB
    Date 4/27/09
    Files in document
    dwf
    240.4 KB
    dwg
    84.4 KB
    dxf
    191.1 KB
    pdf
    74.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 95.7 KB
    Date 9/29/17
    prp.document.label.format pdf
    Size 2.7 MB
    Date 7/17/17
    prp.document.label.format pdf
    Size 263.8 KB
    Date 6/26/14
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/28/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 932.9 KB
    Date 3/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D32U7 : LC1D32U7_ROHS_CHINA_DECLARATION
    Description
    LC1D32U7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    LC1D32U7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301 KB
    Date 6/28/19
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 KB
    Date 5/26/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 318.6 KB
    Date 3/20/20