Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric LC1D80MEQ4096T6 Picture

LC1D80MEQ4096T6

Product Logo
Schneider Eletric LC1D80MEQ4096T6 Picture
LC1D80MEQ4096T6
Product Logo

TeSys NEMA Lighting CONTR 100A 480Vac

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Lighting
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    600 V AC 50/60 Hz
    [Ie] rated operational current
    Tungsten 100 A
    Ballast 100 A
    [Uc] control circuit voltage
    480 V AC 60 Hz
    mounting support
    Rail
    Plate
    standards
    NEMA
    UL
    Environment
    height
    5.00 in (127 mm)
    width
    3.35 in (85 mm)
    depth
    5.12 in (130 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /