Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys F Contactors
Schneider Eletric LC1F1000 Picture

LC1F1000

Schneider Eletric LC1F1000 Picture
LC1F1000

TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 1000 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 8,000.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 440 V AC 50/60 Hz
    [Ie] rated operational current
    1250 A 104 °F (40 °C)) <= 440 V AC AC-1
    1000 A 131 °F (55 °C)) <= 440 V AC AC-3
    Complementary
    [Uc] control circuit voltage
    110...500 V AC 40...400 Hz with LX1/LX9 coil
    110...440 V DC with LX4 coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1250 A 104 °F (40 °C)
    Irms rated making capacity
    10 kA AC IEC 60947-4-1
    rated breaking capacity
    8 kA IEC 60947-4-1
    [Icw] rated short-time withstand current
    7500 A 104 °F (40 °C) - 30 s
    5500 A 104 °F (40 °C) - 1 min
    4200 A 104 °F (40 °C) - 3 min
    3000 A 104 °F (40 °C) - 10 min
    10000 A 104 °F (40 °C) - 10 s
    associated fuse rating
    2000 A gG <= 440 V
    average impedance
    0.1 mOhm - Ith 1250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    200 W AC-1
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.3...0.5 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.2...0.35 Uc DC
    heat dissipation
    18 W
    operating time
    40...75 ms closing with LX1/LX9 coil
    100...170 ms opening with LX1/LX9 coil
    50...60 ms closing with LX4 coil
    45...60 ms opening with LX4 coil
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    EN 60947-1
    IEC 60947-1
    product certifications
    CB
    CSA
    CCC
    connections - terminals
    Power circuit bar 4
    Power circuit bar 3
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    tightening torque
    Power circuit 513.34 lbf.in (58 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    mechanical durability
    0.5 Mcycles
    inrush power in VA
    1600…2400 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX1/LX9 coil
    2000…2200 VA (at 68 °F (20 °C))with LX4 coil
    hold-in power consumption in VA
    29…37 VA
    8…10 VA
    maximum operating rate
    600 cyc/h 131 °F (55 °C)
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds IEC 60529
    IP20 front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…104 °F (-5…40 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…140 °F (-40…60 °C)
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    height
    13.07 in (332 mm)
    width
    17.24 in (438 mm)
    depth
    9.39 in (238.6 mm)
    product weight
    68.34 lb(US) (31 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03606485432120
    Package weight(Lbs)
    30.98 kg (68.3 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys™ F AC3 Contactors 115 to 1000 A (Version 1.0)
    Description
    The TeSys F AC3 range of contactors is ideally suited to OEM andpanel builders serving today’s demanding motor control applications.• Optimized size for reduced panel space• Control for motor applications between 115 and 1000 A, at 480 Vac• Multi-standard offer: guarantees compliance with internationalsafety standardsThe
    Size pdf
    Size 907.9 KB
    Date 4/1/17
    Description
    The TeSys F AC3 range of contactors is ideally suited to OEM andpanel builders serving today’s demanding motor control applications.• Optimized size for reduced panel space• Control for motor applications between 115 and 1000 A, at 480 Vac• Multi-standard offer: guarantees compliance with internationalsafety standardsThe
    Size zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 259.5 KB
    Date 1/4/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.6 MB
    Date 6/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1000 : LC1F1000_ROHS_CHINA_DECLARATION
    Description
    LC1F1000_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    LC1F1000_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.2 KB
    Date 7/11/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    Size pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1000 : LC1F1000_ROHS_DECLARATION
    Description
    LC1F1000_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    LC1F1000_ROHS_DECLARATION
    Presentation
    Format
    Size
    Date
    Add to My Documents
    Size pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    Size pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1000 : LC1F1000_REACH_DECLARATION
    Description
    LC1F1000_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    LC1F1000_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /