Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys F Contactors
Schneider Eletric LC1F1154 Picture

LC1F1154

Green premium brand logo
Schneider Eletric LC1F1154 Picture
LC1F1154
Green premium brand logo

TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 200A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 552.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A 104 °F (40 °C)) <= 440 V AC-1
    Complementary
    [Uc] control circuit voltage
    24...575 V AC 40...400 Hz with LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 104 °F (40 °C)
    Irms rated making capacity
    1150 A IEC 60947-4-1
    rated breaking capacity
    920 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A 104 °F (40 °C) - 10 s
    640 A 104 °F (40 °C) - 30 s
    520 A 104 °F (40 °C) - 1 min
    400 A 104 °F (40 °C) - 3 min
    320 A 104 °F (40 °C) - 10 min
    associated fuse rating
    200 A gG <= 440 V
    average impedance
    0.37 mOhm - Ith 200 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.2...0.55 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.15...0.2 Uc DC
    Operational 85...275 V AC 50/60 Hz
    Drop-out 0...60 V AC 50/60 Hz
    Operational 85...418 V DC
    Drop-out 0...45 V DC
    heat dissipation
    5.9…7.2 W
    2.2…5.5 W
    operating time
    130 ms opening with LX9 coil
    30...40 ms closing with LX4 coil
    30...50 ms opening with LX4 coil
    40...80 ms closing with LXE coil
    6...54 ms opening with LXE coil
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    IEC 60947-1
    product certifications
    CB
    UL
    RINA
    DNV
    LROS (Lloyds register of shipping)
    RMRoS
    CSA
    ABS
    BV
    connections - terminals
    Power circuit lugs-ring terminals 1 0.15 in² (95 mm²)
    Power circuit connector 1 0.15 in² (95 mm²)
    Power circuit bar 2 20 x 3 mm
    Power circuit bolted connection
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.2…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.25…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.2…2.5 mm²)solid without cable end
    tightening torque
    Power circuit 88.51 lbf.in (10 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    Control circuit 5.31 lbf.in (0.6 N.m)
    inrush power in VA
    590…855 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX9 coil
    543…665 VA (at 68 °F (20 °C))with LX4 coil
    280…310 VA, 50/60 Hz cos phi 0.5 (at 68 °F (20 °C))with LXE coil
    270…320 VA (at 68 °F (20 °C))with LXE coil
    hold-in power consumption in VA
    6.6…8.1 VA
    3.94…4.83 VA
    4.5…7.0 VA
    2.5…4.0 VA
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C)
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed6 Gn, 5...300 Hz
    Shocks contactor open9 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    height
    6.38 in (162 mm)
    width
    7.89 in (200.5 mm)
    depth
    6.73 in (171 mm)
    product weight
    8.44 lb(US) (3.83 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901156123
    Package weight(Lbs)
    4.18 kg (9.21 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Chinese6
    • French8
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys F 1154 contactor (Version 1.0)
    Files in document
    pdf
    344.5 KB
    stp
    852.5 KB
    Description
    CAD file
    Size zip
    Size 1.2 MB
    Date 2/9/17
    Files in document
    pdf
    344.5 KB
    stp
    852.5 KB
    Description
    CAD file
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 194.4 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1154 : LC1F1154_ROHS_CHINA_DECLARATION
    Description
    LC1F1154_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    LC1F1154_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.3 KB
    Date 3/17/16
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1154 : LC1F1154_ROHS_DECLARATION
    Description
    LC1F1154_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    LC1F1154_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.1 MB
    Date 10/16/18
    Size pdf
    Size 272.4 KB
    Date 5/29/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 397.4 KB
    Date 3/17/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1154 : LC1F1154_REACH_DECLARATION
    Description
    LC1F1154_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    LC1F1154_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /