USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LC1F1700 Picture

LC1F1700

Green premium brand logo
Schneider Eletric LC1F1700 Picture
LC1F1700
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 1700 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    9,280.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1700 A 104 °F (40 °C)) <= 440 V AC AC-1
    Complementary
    [Uc] control circuit voltage
    110...500 V AC 40...400 Hz with LX1/LX9 coil
    110...440 V DC with LX4 coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1700 A 104 °F (40 °C)
    Irms rated making capacity
    2550 A AC IEC 60947-4-1
    rated breaking capacity
    2550 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    10000 A 104 °F (40 °C) - 10 s power circuit
    7500 A 104 °F (40 °C) - 30 s
    5500 A 104 °F (40 °C) - 1 min
    4200 A 104 °F (40 °C) - 3 min
    3000 A 104 °F (40 °C) - 10 min
    associated fuse rating
    1600 A gG <= 440 V power circuit IEC 60947-4-1
    average impedance
    0.1 mOhm - Ith 1700 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    200 W AC-1
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.3...0.5 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.2...0.35 Uc DC
    heat dissipation
    18 W
    operating time
    40...75 ms closing with LX1/LX9 coil
    100...170 ms opening with LX1/LX9 coil
    50...60 ms closing with LX4 coil
    45...60 ms opening with LX4 coil
    mounting support
    Plate
    standards
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    product certifications
    CB
    CCC
    CSA
    CETLus
    connections - terminals
    Power circuit bar 3 100 x 5 mm
    Power circuit bolted connection
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    tightening torque
    Power circuit 513.34 lbf.in (58 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    mechanical durability
    0.5 Mcycles
    inrush power in VA
    1600…2400 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX1/LX9 coil
    2000…2200 VA (at 68 °F (20 °C))with LX4 coil
    hold-in power consumption in VA
    29…37 VA
    8…10 VA
    maximum operating rate
    600 cyc/h 131 °F (55 °C)
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    23…104 °F (-5…40 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…140 °F (-40…60 °C)
    operating altitude
    9842.52 ft (3000 m) without
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    height
    13.07 in (332 mm)
    width
    17.24 in (438 mm)
    depth
    9.39 in (238.6 mm)
    net weight
    66.14 lb(US) (30 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901654445
    Package weight(Lbs)
    29.94 kg (66 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys™ F AC3 Contactors 115 to 1000 A (Version 1.0)
    Description
    The TeSys F AC3 range of contactors is ideally suited to OEM andpanel builders serving today’s demanding motor control applications.• Optimized size for reduced panel space• Control for motor applications between 115 and 1000 A, at 480 Vac• Multi-standard offer: guarantees compliance with internationalsafety standardsThe
    Size pdf
    Size 907.9 KB
    Date 4/1/17
    Description
    The TeSys F AC3 range of contactors is ideally suited to OEM andpanel builders serving today’s demanding motor control applications.• Optimized size for reduced panel space• Control for motor applications between 115 and 1000 A, at 480 Vac• Multi-standard offer: guarantees compliance with internationalsafety standardsThe
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 465 KB
    Date 11/30/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 9/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1700 : LC1F1700_ROHS_CHINA_DECLARATION
    Description
    LC1F1700_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    LC1F1700_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1700 : LC1F1700_ROHS_DECLARATION
    Description
    LC1F1700_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    LC1F1700_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1700 : LC1F1700_REACH_DECLARATION
    Description
    LC1F1700_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    LC1F1700_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /