Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LC1F185 Picture

LC1F185

Green premium brand logo
Schneider Eletric LC1F185 Picture
LC1F185
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 830.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    275 A 104 °F (40 °C)) <= 440 V AC-1
    185 A 131 °F (55 °C)) <= 440 V AC-3
    motor power kW
    100 kW 415 V AC 50/60 Hz AC-3)
    100 kW 440 V AC 50/60 Hz AC-3)
    110 kW 500 V AC 50/60 Hz AC-3)
    90 kW 380...400 V AC 50/60 Hz AC-3)
    55 kW 220...240 V AC 50/60 Hz AC-3)
    110 kW 660...690 V AC 50/60 Hz AC-3)
    33 kW 400 V AC 50/60 Hz AC-4)
    Complementary
    [Uc] control circuit voltage
    24...575 V AC 40...400 Hz with LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    275 A 104 °F (40 °C)
    Irms rated making capacity
    1850 A IEC 60947-4-1
    rated breaking capacity
    1480 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1500 A 104 °F (40 °C) - 10 s
    920 A 104 °F (40 °C) - 30 s
    740 A 104 °F (40 °C) - 1 min
    500 A 104 °F (40 °C) - 3 min
    400 A 104 °F (40 °C) - 10 min
    associated fuse rating
    200 A aM <= 440 V
    315 A gG <= 440 V
    average impedance
    0.33 mOhm - Ith 275 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    25 W AC-1
    12 W AC-3
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.2...0.55 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.15...0.2 Uc DC
    Operational 85...275 V AC 50/60 Hz
    Drop-out 0...60 V AC 50/60 Hz
    Operational 85...418 V DC
    Drop-out 0...45 V DC
    heat dissipation
    8…9.8 W
    2.2…2.5 W
    operating time
    35 ms closing with LX9 coil
    130 ms opening with LX9 coil
    30...40 ms closing with LX4 coil
    30...50 ms opening with LX4 coil
    40...80 ms closing with LXE coil
    6...54 ms opening with LXE coil
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    IEC 60947-1
    product certifications
    ABS
    LROS (Lloyds register of shipping)
    RINA
    CSA
    CB
    UL
    BV
    RMRoS
    DNV
    connections - terminals
    Power circuit bar 2 25 x 3 mm
    Power circuit lugs-ring terminals 1 0.23 in² (150 mm²)
    Power circuit connector 1 0.23 in² (150 mm²)
    Power circuit bolted connection
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.2…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.25…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.2…2.5 mm²)solid without cable end
    tightening torque
    Power circuit 159.31 lbf.in (18 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    Control circuit 5.31 lbf.in (0.6 N.m)
    mechanical durability
    10 Mcycles
    inrush power in VA
    950…1180 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX9 coil
    737…902 VA (at 68 °F (20 °C))with LX4 coil
    280…310 VA, 50/60 Hz cos phi 0.5 (at 68 °F (20 °C))with LXE coil
    270…320 VA (at 68 °F (20 °C))with LXE coil
    hold-in power consumption in VA
    8.9…10.9 VA
    4.13…5.07 VA
    4.5…7.0 VA
    2.5…4.0 VA
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C)
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed5 Gn, 5...300 Hz
    Shocks contactor open7 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    height
    6.85 in (174 mm)
    width
    6.63 in (168.5 mm)
    depth
    7.13 in (181 mm)
    net weight
    12.02 lb(US) (5.45 kg)
    color
    -
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901098126
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages28
    • English24
    • Chinese5
    • French11
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    prp.document.label.format pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    prp.document.label.format pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    prp.document.label.format pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    prp.document.label.format pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version 3.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    prp.document.label.format pdf
    Size 988.3 KB
    Date 12/27/19
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    IEC Contactor, 185A, 3 Pole, F-Line (Version 1.2)
    Files in document
    dwf
    272.3 KB
    dwg
    98.5 KB
    dxf
    283.1 KB
    pdf
    102.6 KB
    prp.document.label.format zip
    Size 756.5 KB
    Date 4/27/09
    Files in document
    dwf
    272.3 KB
    dwg
    98.5 KB
    dxf
    283.1 KB
    pdf
    102.6 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 3/27/14
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys™ F AC3 Contactors 115 to 1000 A (Version 1.0)
    Description
    The TeSys F AC3 range of contactors is ideally suited to OEM andpanel builders serving today’s demanding motor control applications.• Optimized size for reduced panel space• Control for motor applications between 115 and 1000 A, at 480 Vac• Multi-standard offer: guarantees compliance with internationalsafety standardsThe
    prp.document.label.format pdf
    Size 907.9 KB
    Date 4/1/17
    Description
    The TeSys F AC3 range of contactors is ideally suited to OEM andpanel builders serving today’s demanding motor control applications.• Optimized size for reduced panel space• Control for motor applications between 115 and 1000 A, at 480 Vac• Multi-standard offer: guarantees compliance with internationalsafety standardsThe
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 253.9 KB
    Date 7/17/13
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F185 : TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F185 : TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Presentation
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    prp.document.label.format pdf
    Size 470.4 KB
    Date 4/1/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F185 : TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 185A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.