Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F Contactors
Schneider Eletric LC1F1854 Picture

LC1F1854

Green premium brand logo
Schneider Eletric LC1F1854 Picture
LC1F1854
Green premium brand logo

TeSys F contactor - 4P(4 NO)-AC-1 <= 440V 275A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,331.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    275 A 104 °F (40 °C)) <= 440 V AC-1
    Complementary
    [Uc] control circuit voltage
    24...575 V AC 40...400 Hz with LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    275 A 104 °F (40 °C)
    Irms rated making capacity
    1850 A IEC 60947-4-1
    rated breaking capacity
    1480 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1500 A 104 °F (40 °C) - 10 s
    920 A 104 °F (40 °C) - 30 s
    740 A 104 °F (40 °C) - 1 min
    500 A 104 °F (40 °C) - 3 min
    400 A 104 °F (40 °C) - 10 min
    associated fuse rating
    315 A gG <= 440 V
    average impedance
    0.33 mOhm - Ith 275 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    25 W AC-1
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.2...0.55 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.15...0.2 Uc DC
    Operational 85...275 V AC 50/60 Hz
    Drop-out 0...60 V AC 50/60 Hz
    Operational 85...418 V DC
    Drop-out 0...45 V DC
    heat dissipation
    8…9.8 W
    2.2…2.5 W
    operating time
    35 ms closing with LX9 coil
    130 ms opening with LX9 coil
    30...40 ms closing with LX4 coil
    30...50 ms opening with LX4 coil
    40...80 ms closing with LXE coil
    6...54 ms opening with LXE coil
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-1
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-4-1
    product certifications
    ABS
    CSA
    DNV
    BV
    UL
    CB
    RMRoS
    LROS (Lloyds register of shipping)
    RINA
    connections - terminals
    Power circuit bar 2 25 x 3 mm
    Power circuit lugs-ring terminals 1 0.23 in² (150 mm²)
    Power circuit connector 1 0.23 in² (150 mm²)
    Power circuit bolted connection
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.2…2.5 mm²)flexible without cable end
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.25…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1.0 0.00…0.00 in² (0.2…2.5 mm²)solid without cable end
    tightening torque
    Power circuit 159.31 lbf.in (18 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    Control circuit 5.31 lbf.in (0.6 N.m)
    mechanical durability
    10 Mcycles
    inrush power in VA
    950…1180 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX9 coil
    737…902 VA (at 68 °F (20 °C))with LX4 coil
    280…310 VA, 50/60 Hz cos phi 0.5 (at 68 °F (20 °C))with LXE coil
    270…320 VA (at 68 °F (20 °C))with LXE coil
    hold-in power consumption in VA
    8.9…10.9 VA
    4.13…5.07 VA
    4.5…7.0 VA
    2.5…4.0 VA
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C)
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed5 Gn, 5...300 Hz
    Shocks contactor open7 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    Maximum Height
    6.85 in (174 mm)
    Maximum Width
    8.21 in (208.5 mm)
    Maximum Depth
    7.13 in (181 mm)
    Net Weight
    12.02 lb(US) (5.45 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901132899
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12.13 lb(US) (5.50 kg)
    Returnability
    No
    Country of origin
    CZ
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    8.35 in (21.2 cm)
    Package 1 width
    8.74 in (22.2 cm)
    Package 1 Length
    9.21 in (23.4 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • Chinese4
    • French7
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys F1854 contactor (Version 1.0)
    Files in document
    pdf
    342.2 KB
    stp
    958.9 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 2/9/17
    Files in document
    pdf
    342.2 KB
    stp
    958.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 253.9 KB
    Date 7/17/13
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1854 : LC1F1854_ROHS_CHINA_DECLARATION
    Description
    LC1F1854_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    LC1F1854_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1854 : LC1F1854_ROHS_DECLARATION
    Description
    LC1F1854_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    LC1F1854_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1854 : LC1F1854_REACH_DECLARATION
    Description
    LC1F1854_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    LC1F1854_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.