Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F Contactors
Schneider Eletric LC1F2600 Picture

LC1F2600

Green premium brand logo
Schneider Eletric LC1F2600 Picture
LC1F2600
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 14,125.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    [Ie] rated operational current
    2600 A 140 °F (60 °C)) <= 440 V AC AC-1
    Complementary
    [Uc] control circuit voltage
    110...500 V AC 40...400 Hz with LX1/LX9 coil
    110...440 V DC with LX4 coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    2600 A 140 °F (60 °C)
    Irms rated making capacity
    3900 A AC IEC 60947-4-1
    rated breaking capacity
    3900 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    12000 A 104 °F (40 °C) - 10 s
    9000 A 104 °F (40 °C) - 30 s
    7000 A 104 °F (40 °C) - 1 min
    6000 A 104 °F (40 °C) - 3 min
    4000 A 104 °F (40 °C) - 10 min
    associated fuse rating
    2500 A gG <= 440 V
    average impedance
    0.1 mOhm - Ith 2600 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    power dissipation per pole
    250 W AC-1
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.3...0.5 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.2...0.35 Uc DC
    heat dissipation
    25 W
    operating time
    40...80 ms closing with LX1/LX9 coil
    100...200 ms opening with LX1/LX9 coil
    60...70 ms closing with LX4 coil
    40...50 ms opening with LX4 coil
    mounting support
    Plate
    standards
    IEC 60947-1
    IEC 60947-4-1
    EN 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    product certifications
    CETLus
    CCC
    CSA
    CB
    connections - terminals
    Power circuit bar 3 100 x 10 mm
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    tightening torque
    Power circuit 513.34 lbf.in (58 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    mechanical durability
    0.5 Mcycles
    inrush power in VA
    2200…2700 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX1/LX9 coil
    2130…2880 VA (at 68 °F (20 °C))with LX4 coil
    hold-in power consumption in VA
    37.4…50.6 VA
    13…25 VA
    maximum operating rate
    600 cyc/h 131 °F (55 °C)
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds IEC 60529
    IP20 front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…104 °F (-5…40 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…140 °F (-40…60 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    Maximum Height
    15.04 in (382 mm)
    Maximum Width
    20.43 in (519 mm)
    Maximum Depth
    9.88 in (251 mm)
    Net Weight
    79.37 lb(US) (36 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03606480795329
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Country of origin
    CZ
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    14.96 in (38 cm)
    Package 1 width
    19.69 in (50 cm)
    Package 1 Length
    23.62 in (60 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.7 MB
    Date 5/27/15
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 907.9 KB
    Date 4/1/17
    prp.document.label.format pdf
    Size 19.5 MB
    Date 6/22/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.1 KB
    Date 6/3/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.6 MB
    Date 3/5/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2600 : TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 138.9 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.3 KB
    Date 11/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2600 : TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198.3 KB
    Date 11/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F2600 : TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-1 <= 1000 V AC 2600 A with coil LX1/ LX9 - 110…500V AC 40/400Hz, LX4 - 110...440V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.