Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LC1F630 Picture

LC1F630

Green premium brand logo
Schneider Eletric LC1F630 Picture
LC1F630
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 630 A with coil LX1/ LX9 - 48…1000V AC 40/400Hz, LX4 - 48...440V DC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 6,076.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1000 A 104 °F (40 °C)) <= 440 V AC AC-1
    630 A 131 °F (55 °C)) <= 440 V AC AC-3
    motor power kW
    335 kW 380...400 V AC 50/60 Hz AC-3)
    375 kW 415 V AC 50/60 Hz AC-3)
    400 kW 440 V AC 50/60 Hz AC-3)
    400 kW 500 V AC 50/60 Hz AC-3)
    450 kW 1000 V AC 50/60 Hz AC-3)
    200 kW 220...240 V AC 50/60 Hz AC-3)
    450 kW 660...690 V AC 50/60 Hz AC-3)
    100 kW 400 V AC 50/60 Hz AC-4)
    Complementary
    [Uc] control circuit voltage
    48...1000 V AC 40...400 Hz with LX1/LX9 coil
    48...440 V DC with LX4 coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1000 A 104 °F (40 °C)
    1250 A
    Irms rated making capacity
    6300 A AC IEC 60947-4-1
    rated breaking capacity
    5040 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    5050 A 104 °F (40 °C) - 10 s
    4400 A 104 °F (40 °C) - 30 s
    3400 A 104 °F (40 °C) - 1 min
    2200 A 104 °F (40 °C) - 3 min
    1600 A 104 °F (40 °C) - 10 min
    associated fuse rating
    630 A aM <= 440 V
    1000 A gG <= 440 V
    average impedance
    0.12 mOhm - Ith 1000 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    48 W AC-3
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 40...400 Hz
    Drop-out 0.25...0.5 Uc AC 40...400 Hz
    Operational 0.85...1.1 Uc DC
    Drop-out 0.2...0.35 Uc DC
    heat dissipation
    20 W
    operating time
    40...80 ms closing with LX1/LX9 coil
    100...200 ms opening with LX1/LX9 coil
    60...70 ms closing with LX4 coil
    40...50 ms opening with LX4 coil
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-1
    product certifications
    ABS
    UL
    RINA
    DNV
    CSA
    CB
    LROS (Lloyds register of shipping)
    BV
    RMRoS
    connections - terminals
    Power circuit bar 2 60 x 5 mm
    Power circuit bolted connection
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)
    tightening torque
    Power circuit 513.34 lbf.in (58 N.m)
    Control circuit 10.62 lbf.in (1.2 N.m)
    mechanical durability
    5 Mcycles
    inrush power in VA
    1500…1730 VA, 40...400 Hz cos phi 0.9 (at 68 °F (20 °C))with LX1/LX9 coil
    1420…1920 VA (at 68 °F (20 °C))with LX4 coil
    hold-in power consumption in VA
    20…25 VA
    6.5…12.5 VA
    maximum operating rate
    1200 cyc/h 131 °F (55 °C)
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds IEC 60529
    IP20 front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C)
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    height
    11.97 in (304 mm)
    width
    12.17 in (309 mm)
    depth
    10.04 in (255 mm)
    net weight
    41.01 lb(US) (18.6 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901098331
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages23
    • English22
    • Chinese8
    • French11
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 685.2 KB
    Date 12/18/18
    Files in document
    Control circuit\115 to 800A contactor - Rating 630A (Version 1.0)
    Files in document
    dwf
    5.9 KB
    dxf
    108.3 KB
    wmf
    13.8 KB
    dwg
    70.8 KB
    prp.document.label.format zip
    Size 198.8 KB
    Date 1/13/05
    Files in document
    dwf
    5.9 KB
    dxf
    108.3 KB
    wmf
    13.8 KB
    dwg
    70.8 KB
    Control circuit\115 to 800A contactor - Rating 630A (Version 1.0)
    Files in document
    dwg
    61.1 KB
    dwf
    4.7 KB
    dxf
    88.9 KB
    wmf
    10.4 KB
    prp.document.label.format zip
    Size 165.1 KB
    Date 1/13/05
    Files in document
    dwg
    61.1 KB
    dwf
    4.7 KB
    dxf
    88.9 KB
    wmf
    10.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 907.9 KB
    Date 4/1/17
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 105.6 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/2/17
    prp.document.label.format pdf
    Size 3.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F630 : LC1F630_ROHS_CHINA_DECLARATION
    Description
    LC1F630_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    LC1F630_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F630 : LC1F630_ROHS_DECLARATION
    Description
    LC1F630_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    LC1F630_ROHS_DECLARATION
    Presentation
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F630 : LC1F630_REACH_DECLARATION
    Description
    LC1F630_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    LC1F630_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.