USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys K Miniature Contactors
Schneider Eletric LC1K0910B7TQ Picture

LC1K0910B7TQ

Green premium brand logo
Schneider Eletric LC1K0910B7TQ Picture
LC1K0910B7TQ
Green premium brand logo

contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    75.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1K
    contactor application
    Motor control
    Resistive load
    Complementary
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC <= 400 Hz
    [Ie] rated operational current
    20 A 122 °F (50 °C)) AC AC-1 power circuit
    9 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    10 A 122 °F (50 °C) control circuit
    20 A 122 °F (50 °C) power circuit
    Irms rated making capacity
    110 A 690 V AC control circuit IEC 60947
    110 A 690 V AC power circuit IEC 60947
    110 A 690 V AC power circuit NF C 63-110
    rated breaking capacity
    110 A 440 V power circuit IEC 60947
    110 A 440 V power circuit NF C 63-110
    70 A 660...690 V power circuit IEC 60947
    70 A 660...690 V power circuit NF C 63-110
    80 A 500 V power circuit IEC 60947
    80 A 500 V power circuit NF C 63-110
    110 A 220...230 V power circuit IEC 60947
    110 A 220...230 V power circuit NF C 63-110
    110 A 380...400 V power circuit IEC 60947
    110 A 380...400 V power circuit NF C 63-110
    110 A 415 V power circuit IEC 60947
    110 A 415 V power circuit NF C 63-110
    associated fuse rating
    10 A gG control circuit IEC 60947
    10 A gG control circuit VDE 0660
    25 A gG <= 440 V power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Control circuit 690 V BS 5424
    Control circuit 690 V IEC 60947
    Power circuit 690 V BS 5424
    Power circuit 690 V IEC 60947
    Power circuit 690 V NF C 20-040
    Control circuit 750 V VDE 0110 group C
    Power circuit 750 V VDE 0110 group C
    Control circuit 600 V CSA C22.2 No 14
    Power circuit 600 V UL 508 CSA C22.2 No 14
    insulation resistance
    > 10 MOhm control circuit
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 50/60 Hz 68 °F (20 °C))
    control circuit voltage limits
    Drop-out >= 0.20 Uc 50/60 Hz 122 °F (50 °C))
    Operational 0.8...1.15 Uc 50/60 Hz 122 °F (50 °C))
    maximum operating rate
    3600 cyc/h
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    minimum switching current
    5 mA control circuit
    minimum switching voltage
    17 V control circuit
    mounting support
    Rail
    Plate
    tightening torque
    Power circuit screw clamp terminal flat Ø 6 mm
    Power circuit screw clamp terminal Philips No 2
    operating time
    10...20 ms coil de-energisation and NO opening
    15...25 ms coil de-energisation and NC opening
    10...20 ms between energisation of coil and closing of NO contact
    5...15 ms coil energisation and NC opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    10000000 cycles
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    product certifications
    UL
    CSA
    GOST
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    Class C2 NF F 16-101
    Class C2 NF F 16-102
    V1 UL 94
    Ordering and shipping details
    Category
    22326 - CTR,K-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110490206
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English13
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Size zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 747.3 KB
    Date 7/17/15
    Size pdf
    Size 3.3 MB
    Date 7/20/18
    Size pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor (Version 06)
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    Size pdf
    Size 500.6 KB
    Date 6/1/16
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 286.6 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    contactor TeSys LC1-K - 3 poles - AC-3 440V 9 A - coil 24 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /