USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys K Miniature Contactors
Schneider Eletric LC1K12017G7 Picture
Discontinued

LC1K12017G7

Schneider Eletric LC1K12017G7 Picture
Discontinued
LC1K12017G7

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 120 V AC coil

Show more characteristics
LC1K12017G7LC1K12017G7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    86.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Resistive load
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ie] rated operational current
    20 A 122 °F (50 °C)) <= 440 V AC AC-1 power circuit
    12 A<= 440 V AC AC-3 power circuit
    16 A 158 °F (70 °C)) 690 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    motor power kW
    4 kW 480 V AC 50/60 Hz
    4 kW 500...600 V AC 50/60 Hz
    4 kW 660...690 V AC 50/60 Hz
    3 kW 220...230 V AC 50/60 Hz
    5.5 kW 380...415 V AC 50/60 Hz
    5.5 kW 440 V AC 50/60 Hz
    auxiliary contact composition
    1 NC
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 122 °F (50 °C) power circuit
    10 A 122 °F (50 °C) signalling circuit
    Irms rated making capacity
    110 A AC signalling circuit IEC 60947
    144 A AC power circuit NF C 63-110
    144 A AC power circuit IEC 60947
    rated breaking capacity
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    70 A 660...690 V IEC 60947
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    insulation resistance
    > 10 MOhm signalling circuit
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    control circuit voltage limits
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    maximum operating rate
    3600 cyc/h
    auxiliary contacts type
    Instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    non overlap distance
    0.02 in (0.5 mm)
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    Environment
    product certifications
    UL
    CSA
    protective treatment
    TC IEC 60068
    TC DIN 50016
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    Ordering and shipping details
    Category
    22326-CTR,K-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110860016
    Package weight(Lbs)
    0.40 lb(US) (0.180 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LC1K12017G7: TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 120 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LC1K12017G7: TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 120 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /