USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys K Miniature Contactors
Schneider Eletric LC1K1201U72 Picture
Discontinued

LC1K1201U72

Schneider Eletric LC1K1201U72 Picture
Discontinued
LC1K1201U72

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 230...240 V AC coil

Show more characteristics
LC1K1201U72LC1K1201U72  has not been replaced. Please contact your customer care center for more information.
  • Price*
    96.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Resistive load
    Motor control
    Complementary
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    20 A 122 °F (50 °C)) <= 440 V AC AC-1 power circuit
    12 A<= 440 V AC AC-3 power circuit
    16 A 158 °F (70 °C)) 690 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    230...240 V AC 50/60 Hz
    motor power kW
    4 kW 480 V AC 50/60 Hz
    4 kW 500...600 V AC 50/60 Hz
    4 kW 660...690 V AC 50/60 Hz
    3 kW 220...230 V AC 50/60 Hz
    5.5 kW 380...415 V AC 50/60 Hz
    5.5 kW 440 V AC 50/60 Hz
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 122 °F (50 °C) power circuit
    10 A 122 °F (50 °C) signalling circuit
    Irms rated making capacity
    110 A AC signalling circuit IEC 60947
    144 A AC power circuit NF C 63-110
    144 A AC power circuit IEC 60947
    rated breaking capacity
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    115 A 122 °F (50 °C) - 1 s power circuit
    105 A 122 °F (50 °C) - 5 s power circuit
    100 A 122 °F (50 °C) - 10 s power circuit
    75 A 122 °F (50 °C) - 30 s power circuit
    55 A 122 °F (50 °C) - 1 min power circuit
    50 A 122 °F (50 °C) - 3 min power circuit
    80 A - 1 s signalling circuit
    90 A - 500 ms signalling circuit
    110 A - 100 ms signalling circuit
    25 A 122 °F (50 °C) - >= 15 min power circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    insulation resistance
    > 10 MOhm signalling circuit
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    control circuit voltage limits
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    maximum operating rate
    3600 cyc/h
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    auxiliary contacts type
    Instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    mounting support
    Plate
    Rail
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    non overlap distance
    0.02 in (0.5 mm)
    mechanical durability
    10 Mcycles
    electrical durability
    0.3 Mcycles 20 A AC-1 <= 440 V
    1.3 Mcycles 12 A AC-3 <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    Ordering and shipping details
    Category
    22326-CTR,K-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389118013162
    Package weight(Lbs)
    0.40 lb(US) (0.180 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 286.6 KB
    Date 6/28/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /