USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys K Miniature Contactors
Schneider Eletric LC1K1201UE7 Picture
Discontinued

LC1K1201UE7

Schneider Eletric LC1K1201UE7 Picture
Discontinued
LC1K1201UE7

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 277 V AC coil

Show more characteristics
LC1K1201UE7LC1K1201UE7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    86.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Resistive load
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    20 A 122 °F (50 °C)) <= 440 V AC AC-1 power circuit
    12 A<= 440 V AC AC-3 power circuit
    16 A 158 °F (70 °C)) 690 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    277 V AC 50/60 Hz
    motor power kW
    4 kW 480 V AC 50/60 Hz
    4 kW 500...600 V AC 50/60 Hz
    4 kW 660...690 V AC 50/60 Hz
    3 kW 220...230 V AC 50/60 Hz
    5.5 kW 380...415 V AC 50/60 Hz
    5.5 kW 440 V AC 50/60 Hz
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 122 °F (50 °C) power circuit
    10 A 122 °F (50 °C) signalling circuit
    Irms rated making capacity
    110 A AC signalling circuit IEC 60947
    144 A AC power circuit NF C 63-110
    144 A AC power circuit IEC 60947
    rated breaking capacity
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    115 A 122 °F (50 °C) - 1 s power circuit
    105 A 122 °F (50 °C) - 5 s power circuit
    100 A 122 °F (50 °C) - 10 s power circuit
    75 A 122 °F (50 °C) - 30 s power circuit
    55 A 122 °F (50 °C) - 1 min power circuit
    50 A 122 °F (50 °C) - 3 min power circuit
    80 A - 1 s signalling circuit
    90 A - 500 ms signalling circuit
    110 A - 100 ms signalling circuit
    25 A 122 °F (50 °C) - >= 15 min power circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    insulation resistance
    > 10 MOhm signalling circuit
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    control circuit voltage limits
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    maximum operating rate
    3600 cyc/h
    auxiliary contacts type
    Instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    mounting support
    Rail
    Plate
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    non overlap distance
    0.02 in (0.5 mm)
    mechanical durability
    10 Mcycles
    electrical durability
    0.3 Mcycles 20 A AC-1 <= 440 V
    1.3 Mcycles 12 A AC-3 <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    Ordering and shipping details
    Category
    22326-CTR,K-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    Package weight(Lbs)
    0.39 lb(US) (0.177 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LC1K1201UE7: TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 277 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LC1K1201UE7: TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 277 V AC coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CONTACTOR (Version 1.0)
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Size zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /