USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys SK Miniature Contactors
Schneider Eletric LC1SKGC200V7 Picture
Discontinued

LC1SKGC200V7

Green premium brand logo
Schneider Eletric LC1SKGC200V7 Picture
Discontinued
LC1SKGC200V7
Green premium brand logo

TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil

Show more characteristics
LC1SKGC200V7LC1SKGC200V7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    104.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys SK
    product or component type
    Mini contactor
    device short name
    LC1SKGC
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    power pole contact composition
    2P
    pole contact composition
    2 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    [Ie] rated operational current
    5 A<= 400 V AC AC-3
    20 A 122 °F (50 °C)) AC AC-1
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    20 A 131 °F (55 °C) power circuit
    Irms rated making capacity
    50 A AC NF C 63-110
    50 A AC IEC 60947
    rated breaking capacity
    40 A <= 400 V NF C 63-110
    40 A <= 400 V IEC 60947
    [Icw] rated short-time withstand current
    40 A 131 °F (55 °C) power circuit
    associated fuse rating
    20 A gI <= 440 V power circuit
    average impedance
    4 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V BS 5424
    Power circuit 690 V IEC 60947
    Power circuit 690 V UL 508
    Power circuit 690 V VDE 0110 group C
    Power circuit 690 V CSA C22.2 No 14
    mounting support
    Rail
    standards
    VDE 0660
    IEC 60947
    BS 5424
    NF C 63-110
    product certifications
    CULus
    connections - terminals
    connector 1 0.00…0.01 in² (1.5…6 mm²)solid
    connector 2 0.00…0.01 in² (1.5…4 mm²)solid
    connector 1 0.00…0.01 in² (0.5…6 mm²)flexible without cable end
    connector 2 0.00…0.00 in² (0.35…2.5 mm²)flexible without cable end
    connector 1 0.00…0.01 in² (0.35…6 mm²)flexible with cable end
    connector 2 0.00…0.00 in² (0.35…1.5 mm²)flexible with cable end
    tightening torque
    Power circuit 7.08 lbf.in (0.8 N.m) connector pozidriv No 1
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    Complementary
    control circuit voltage limits
    Operational 0.85...1.1 Uc 50/60 Hz 131 °F (55 °C))
    Drop-out 0.2...0.75 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    16 VA 50/60 Hz 68 °F (20 °C))
    hold-in power consumption in VA
    4.2 VA 50/60 Hz 68 °F (20 °C))
    heat dissipation
    1.4 W 50/60 Hz
    Environment
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50015
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    ambient air temperature for storage
    -58…158 °F (-50…70 °C)
    operating altitude
    6561.68 ft (2000 m) without
    height
    2.20 in (56 mm)
    width
    1.06 in (27 mm)
    depth
    2.19 in (55.5 mm)
    net weight
    0.29 lb(US) (0.132 kg)
    Ordering and shipping details
    Category
    18400-WORLD SERVICE PARTS(CONTACTORS)
    Discount Schedule
    CP10
    GTIN
    03389110563504
    Package weight(Lbs)
    0.29 lb(US) (0.132 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese3
    • French6
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 701.5 KB
    Date 3/26/14
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 10/1/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 285.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    Description
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    Description
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    Description
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 400 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /