USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC2D115004GD Picture
Discontinued

LC2D115004GD

Schneider Eletric LC2D115004GD Picture
Discontinued
LC2D115004GD

reversing contactor TeSys LC2-D - 4 poles - AC-1 - 1000 V 200 A - coil 125 V AC

Show more characteristics
LC2D115004GD  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,481.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    control circuit type
    AC
    coil type
    Standard
    poles description
    4P
    pole contact composition
    4 NO
    Complementary
    assembly style
    Ready assembled
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    interlocking type
    Mechanical
    overvoltage category
    III
    mounting support
    Rail
    Plate
    mechanical durability
    8000000 cycles
    height
    6.22 in (158 mm)
    width
    13.15 in (334 mm)
    depth
    5.83 in (148 mm)
    net weight
    16.31 lb(US) (7.4 kg)
    Environment
    standards
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    CSA C22.2 No 14
    EN 60947-4-1
    UL 508
    product certifications
    CCC
    BV
    RINA
    LROS (Lloyds register of shipping)
    GL
    UL
    DNV
    CSA
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    Ordering and shipping details
    Category
    22359 - CTR,TESYS D,OPEN,80-150A AC&DC
    Discount Schedule
    I12
    GTIN
    03389118075269
    Package weight(Lbs)
    7.39 kg (16.3 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English15
    • Chinese6
    • French8
    • German5
    • Italian5
    • Portuguese4
    • Russian5
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 6/23/17
    Size pdf
    Size 263.8 KB
    Date 6/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.8 MB
    Date 4/1/16
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version 12)
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Size pdf
    Size 1.7 MB
    Date 2/1/15
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Size pdf
    Size 239.4 KB
    Date 3/1/09
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 56.6 KB
    Date 8/19/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 12/1/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 117.3 KB
    Date 6/15/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /