Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LC2D12B7TQ Picture

LC2D12B7TQ

Green premium brand logo
Schneider Eletric LC2D12B7TQ Picture
LC2D12B7TQ
Green premium brand logo

reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 303.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    25 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    12 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    motor power kW
    3 kW 220...230 V AC 50 Hz
    5.5 kW 380...400 V AC 50 Hz
    5.5 kW 415...440 V AC 50 Hz
    7.5 kW 500 V AC 50 Hz
    7.5 kW 660...690 V AC 50 Hz
    motor power HP (UL / CSA)
    1 hp 115 V AC 60 Hz 1 phase
    3 hp 200/208 V AC 60 Hz 3 phase
    10 hp 575...600 V AC 60 Hz 3 phase
    7.5 hp 460...480 V AC 60 Hz 3 phase
    3 hp 220...240 V AC 60 Hz 3 phase
    2 hp 230...240 V AC 60 Hz 1 phase
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C) signalling circuit
    25 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    250 A 440 V power circuit IEC 60947-4
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 104 °F (40 °C) - 10 s power circuit
    210 A 104 °F (40 °C) - 1 s power circuit
    30 A 104 °F (40 °C) - 10 min power circuit
    61 A 104 °F (40 °C) - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    2 Mcycles 12 A AC-3 <= 440 V
    0.8 Mcycles 25 A AC-1 <= 440 V
    power dissipation per pole
    1.56 W AC-1
    0.36 W AC-3
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    RINA
    UL
    EAC
    connections - terminals
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    tightening torque
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15000000 cycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc AC 60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc AC 50/60 Hz 140 °F (60 °C))
    inrush power in VA
    70 VA 60 Hz 0.75 68 °F (20 °C))
    70 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7.5 VA 68 °F (20 °C)) 0.3 60 Hz
    7 VA 68 °F (20 °C)) 0.3 50 Hz
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed10 Gn for 11 ms
    Shocks contactor open15 Gn for 11 ms
    height
    3.03 in (77 mm)
    width
    3.54 in (90 mm)
    depth
    3.39 in (86 mm)
    net weight
    1.54 lb(US) (0.697 kg)
    Ordering and shipping details
    Category
    22354 - CTR,TESYS D,OPEN,9-38A AC
    Discount Schedule
    I12
    GTIN
    03606480191503
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French4
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 8.7 MB
    Date 4/27/09
    Files in document
    dwf
    556.3 KB
    dwg
    1.9 MB
    dxf
    6.2 MB
    pdf
    142.5 KB
    REVERSING CONTACTOR (Version 1.0)
    Files in document
    prp.document.label.format zip
    Size 1.1 MB
    Date 12/18/17
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/21/12
    prp.document.label.format pdf
    Size 2.9 MB
    Date 7/20/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 850.6 KB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC2D12B7TQ : reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.8 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 157.9 KB
    Date 4/28/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2D12B7TQ : reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 132 KB
    Date 4/28/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2D12B7TQ : reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 12A - 24V AC coil TQPKG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /