Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys K Miniature Contactors
Schneider Eletric LC2K06015Q7 Picture
Discontinued

LC2K06015Q7

Schneider Eletric LC2K06015Q7 Picture
Discontinued
LC2K06015Q7

TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 380...400 VAC coil

Show more characteristics
LC2K06015Q7  has not been replaced. Please contact your customer care center for more information.
  • 130.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys K
    product or component type
    Reversing contactor
    device short name
    LC2K
    device application
    Control
    contactor application
    Motor control
    utilisation category
    AC-3
    AC-4
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    6 A<= 440 V AC AC-3 power circuit
    motor power kW
    1.5 kW 220...230 V AC 50/60 Hz
    2.2 kW 380...415 V AC 50/60 Hz
    3 kW 440 V AC 50/60 Hz
    3 kW 480 V AC 50/60 Hz
    3 kW 500...600 V AC 50/60 Hz
    3 kW 660...690 V AC 50/60 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    380...400 V AC 50/60 Hz
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 122 °F (50 °C) power circuit
    10 A 122 °F (50 °C) signalling circuit
    Irms rated making capacity
    110 A AC power circuit NF C 63-110
    110 A AC power circuit IEC 60947
    110 A AC signalling circuit IEC 60947
    rated breaking capacity
    110 A 415 V IEC 60947
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    110 A 220...230 V IEC 60947
    110 A 380...400 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    90 A 122 °F (50 °C) - 1 s power circuit
    85 A 122 °F (50 °C) - 5 s power circuit
    80 A 122 °F (50 °C) - 10 s power circuit
    60 A 122 °F (50 °C) - 30 s power circuit
    45 A 122 °F (50 °C) - 1 min power circuit
    40 A 122 °F (50 °C) - 3 min power circuit
    80 A - 1 s signalling circuit
    90 A - 500 ms signalling circuit
    110 A - 100 ms signalling circuit
    20 A 122 °F (50 °C) - >= 15 min power circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    electrical durability
    1.3 Mcycles 6 A AC-3 <= 440 V
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    NF C 63-110
    VDE 0660
    BS 5424
    IEC 60947
    product certifications
    UL
    CSA
    connections - terminals
    solder pins 1.5 x 0.9 mm
    operating time
    10...20 ms coil energisation and NO closing
    10...20 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    5 Mcycles
    maximum operating rate
    3600 cyc/h
    Complementary
    control circuit voltage limits
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    auxiliary contacts type
    Instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non overlap distance
    0.02 in (0.5 mm)
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    2.28 in (58 mm)
    width
    3.54 in (90 mm)
    depth
    2.24 in (57 mm)
    product weight
    0.86 lb(US) (0.39 kg)
    Ordering and shipping details
    Category
    22327-CTR,K-LINE,AC,OPEN,REV
    Discount Schedule
    I12
    GTIN
    03389110490985
    Package weight(Lbs)
    0.95 lb(US) (0.430 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 713.5 KB
    Date 4/27/09
    Files in document
    dwf
    244.5 KB
    dwg
    97.1 KB
    dxf
    281.2 KB
    pdf
    90.7 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /