Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys K Miniature Contactors
Schneider Eletric LC2K0610L7 Picture
Discontinued

LC2K0610L7

Green premium brand logo
Schneider Eletric LC2K0610L7 Picture
Discontinued
LC2K0610L7
Green premium brand logo

TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil

Show more characteristics
LC2K0610L7  has not been replaced. Please contact your customer care center for more information.
  • 130.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys K
    product or component type
    Reversing contactor
    device short name
    LC2K
    device application
    Control
    contactor application
    Motor control
    utilisation category
    AC-4
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    6 A<= 440 V AC AC-3 power circuit
    motor power kW
    1.5 kW 220...230 V AC 50/60 Hz
    2.2 kW 380...415 V AC 50/60 Hz
    3 kW 440 V AC 50/60 Hz
    3 kW 480 V AC 50/60 Hz
    3 kW 500...600 V AC 50/60 Hz
    3 kW 660...690 V AC 50/60 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    200...208 V AC 50/60 Hz
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 122 °F (50 °C) power circuit
    10 A 122 °F (50 °C) signalling circuit
    Irms rated making capacity
    110 A AC power circuit NF C 63-110
    110 A AC power circuit IEC 60947
    110 A AC signalling circuit IEC 60947
    rated breaking capacity
    110 A 415 V IEC 60947
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    110 A 220...230 V IEC 60947
    110 A 380...400 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    90 A 122 °F (50 °C) - 1 s power circuit
    85 A 122 °F (50 °C) - 5 s power circuit
    80 A 122 °F (50 °C) - 10 s power circuit
    60 A 122 °F (50 °C) - 30 s power circuit
    45 A 122 °F (50 °C) - 1 min power circuit
    40 A 122 °F (50 °C) - 3 min power circuit
    80 A - 1 s signalling circuit
    90 A - 500 ms signalling circuit
    110 A - 100 ms signalling circuit
    20 A 122 °F (50 °C) - >= 15 min power circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    electrical durability
    1.3 Mcycles 6 A AC-3 <= 440 V
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    NF C 63-110
    BS 5424
    VDE 0660
    IEC 60947
    product certifications
    UL
    CSA
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    operating time
    10...20 ms coil energisation and NO closing
    10...20 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    5 Mcycles
    maximum operating rate
    3600 cyc/h
    Complementary
    control circuit voltage limits
    Operational 0.8...1.15 Uc 122 °F (50 °C))
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 68 °F (20 °C))
    heat dissipation
    1.3 W
    auxiliary contacts type
    Instantaneous 1 NO
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non overlap distance
    0.02 in (0.5 mm)
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    2.28 in (58 mm)
    width
    3.54 in (90 mm)
    depth
    2.24 in (57 mm)
    net weight
    0.86 lb(US) (0.39 kg)
    Ordering and shipping details
    Category
    22327-CTR,K-LINE,AC,OPEN,REV
    Discount Schedule
    I12
    GTIN
    03389110205855
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR (Version 1.0)
    Files in document
    stp
    952.5 KB
    zip
    586.9 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    952.5 KB
    zip
    586.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 747.3 KB
    Date 7/17/15
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 9/14/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC2-K contactor (Version 09)
    Description
    LC2-K contactor - IS printed on the box
    prp.document.label.format pdf
    Size 605.9 KB
    Date 6/1/16
    Description
    LC2-K contactor - IS printed on the box
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC2K0610L7 : TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    Description
    TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 286.6 KB
    Date 6/28/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2K0610L7 : TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    Description
    TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC2K0610L7 : TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    Description
    TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NO - 200...208 VAC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /