Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys K Miniature Contactors
Schneider Eletric LC2K0901B7TQ Picture
Discontinued

LC2K0901B7TQ

Schneider Eletric LC2K0901B7TQ Picture
Discontinued
LC2K0901B7TQ

reversing contactor TeSys LC2-K - 3 poles - AC-3 440V 9 A - coil 24 V AC

Show more characteristics
LC2K0901B7TQ  has not been replaced. Please contact your customer care center for more information.
  • Price*
    167.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys K
    product or component type
    Reversing contactor
    device short name
    LC2K
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    control circuit type
    AC
    coil type
    AC 50/60 Hz
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    Power circuit 20 A AC AC-1 122 °F (50 °C))
    Power circuit 9 A AC AC-3
    motor power kW
    2.2 kW 220...230 V AC 50/60 Hz
    4 kW 380...415 V AC 50/60 Hz
    4 kW 440/500 V AC 50/60 Hz
    4 kW 660/690 V AC 50/60 Hz
    Maximum Horse Power Rating
    2 hp 200/208 V AC 60 Hz CSA
    2 hp 200/208 V AC 60 Hz UL
    3 hp 230/240 V AC 60 Hz CSA
    3 hp 230/240 V AC 60 Hz UL
    5 hp 460/480 V AC 60 Hz CSA
    5 hp 460/480 V AC 60 Hz UL
    5 hp 575/600 V AC 60 Hz CSA
    5 hp 575/600 V AC 60 Hz UL
    auxiliary contact composition
    1 NC
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    connections - terminals
    Power circuit screw clamp terminal 1 x 0.00 in² (1.5 mm²)solid
    Power circuit screw clamp terminal 2 x 0.01 in² (4 mm²)solid
    Power circuit screw clamp terminal 1 x 0.00 in² (0.75 mm²)flexible without cable end
    Power circuit screw clamp terminal 2 x 0.01 in² (4 mm²)flexible without cable end
    Power circuit screw clamp terminal 1 x 0.00 in² (0.34 mm²)flexible with cable end
    Power circuit screw clamp terminal 1 x 0.00 in² (1.5 mm²)flexible with cable end
    Power circuit screw clamp terminal 1 x 0.00 in² (2.5 mm²)flexible with cable end
    Control circuit screw clamp terminal 1 x 0.00 in² (1.5 mm²)solid
    Control circuit screw clamp terminal 2 x 0.01 in² (4 mm²)solid
    Control circuit screw clamp terminal 1 x 0.00 in² (0.75 mm²)flexible without cable end
    Control circuit screw clamp terminal 2 x 0.01 in² (4 mm²)flexible without cable end
    Control circuit screw clamp terminal 1 x 0.00 in² (0.34 mm²)flexible with cable end
    Control circuit screw clamp terminal 1 x 0.00 in² (1.5 mm²)flexible with cable end
    Control circuit screw clamp terminal 1 x 0.00 in² (2.5 mm²)flexible with cable end
    Power circuit spring terminal 1 x 0.00 in² (0.75 mm²)solid
    Power circuit spring terminal 1 x 0.00 in² (1.5 mm²)solid
    Power circuit spring terminal 1 x 0.00 in² (0.75 mm²)flexible without cable end
    Power circuit spring terminal 1 x 0.00 in² (1.5 mm²)flexible without cable end
    Control circuit spring terminal 1 x 0.00 in² (0.75 mm²)solid
    Control circuit spring terminal 1 x 0.00 in² (1.5 mm²)solid
    Control circuit spring terminal 1 x 0.00 in² (0.75 mm²)flexible without cable end
    Control circuit spring terminal 1 x 0.00 in² (1.5 mm²)flexible without cable end
    Power circuit Faston connectors 2 x clip 0.11 in (2.8 mm)
    Power circuit Faston connectors 1 x clip 0.25 in (6.35 mm)
    Control circuit Faston connectors 2 x clip 0.11 in (2.8 mm)
    Control circuit Faston connectors 1 x clip 0.25 in (6.35 mm)
    quantity per set
    Set of 10
    Complementary
    assembly style
    Ready assembled
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    interlocking type
    Mechanical
    control circuit voltage limits
    Drop-out >= 0.20 Uc 50/60 Hz 122 °F (50 °C))
    Operational 0.8...1.15 Uc 50/60 Hz 122 °F (50 °C))
    [Ui] rated insulation voltage
    Control circuit 690 V BS 5424
    Control circuit 690 V IEC 60947
    Power circuit 690 V BS 5424
    Power circuit 690 V IEC 60947
    Power circuit 690 V NF C 20-040
    Control circuit 750 V VDE 0110 group C
    Power circuit 750 V VDE 0110 group C
    Control circuit 600 V CSA C22.2 No 14
    Power circuit 600 V UL 508 CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    8 kV
    mounting support
    Plate
    Rail
    flame retardance
    Class C2 NF F 16-101
    Class C2 NF F 16-102
    V1 UL 94
    tightening torque
    Power circuit 0.00…0.00 in² (0.34…1.5 mm²) Philips No 2 flat M6
    Power circuit 0.00…0.00 in² (0.34…2.5 mm²) Philips No 2 flat M6
    Power circuit 0.00…0.01 in² (0.75…4 mm²) Philips No 2 flat M6
    Power circuit 0.00…0.01 in² (1.5…4 mm²) Philips No 2 flat M6
    [Ue] rated operational voltage
    Power circuit <= 690 V AC <= 400 Hz
    [Ith] conventional free air thermal current
    10 A 122 °F (50 °C) control circuit
    20 A 122 °F (50 °C) power circuit
    Irms rated making capacity
    110 A 690 V AC control circuit IEC 60947
    110 A 690 V AC power circuit IEC 60947
    110 A 690 V AC power circuit NF C 63-110
    rated breaking capacity
    110 A 220...230 V power circuit IEC 60947
    110 A 220...230 V power circuit NF C 63-110
    110 A 380...400 V power circuit IEC 60947
    110 A 380...400 V power circuit NF C 63-110
    110 A 415 V power circuit IEC 60947
    110 A 415 V power circuit NF C 63-110
    110 A 440 V power circuit IEC 60947
    110 A 440 V power circuit NF C 63-110
    70 A 660...690 V power circuit IEC 60947
    70 A 660...690 V power circuit NF C 63-110
    80 A 500 V power circuit IEC 60947
    80 A 500 V power circuit NF C 63-110
    associated fuse rating
    10 A gG control circuit IEC 60947
    10 A gG control circuit VDE 0660
    25 A gG <= 440 V power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    inrush power in VA
    30 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.5 VA 50/60 Hz 68 °F (20 °C))
    operating time
    10...20 ms coil de-energisation and NO opening
    15...25 ms coil de-energisation and NC opening
    5...15 ms coil energisation and NC opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    5000000 cycles
    maximum operating rate
    3600 cyc/h
    minimum switching current
    5 mA control circuit
    minimum switching voltage
    17 V control circuit
    insulation resistance
    > 10 MOhm control circuit
    height
    2.28 in (58 mm)
    width
    3.54 in (90 mm)
    depth
    2.24 in (57 mm)
    product weight
    0.86 lb(US) (0.39 kg)
    Environment
    standards
    NF C 63-110
    VDE 0660
    IEC 60947
    BS 5424
    product certifications
    GOST
    CSA
    UL
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TCIEC 60068
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -58…176 °F (-50…80 °C)
    operating altitude
    6561.68 ft (2000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    shock resistance
    10 gn contactor closed
    6 gn contactor opened
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    heat dissipation
    1.3 W 50/60 Hz control circuit
    Ordering and shipping details
    Category
    22327-CTR,K-LINE,AC,OPEN,REV
    Discount Schedule
    I12
    GTIN
    03389110491838
    Package weight(Lbs)
    0.79 lb(US) (0.358 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSING CONTACTOR (Version 1.0)
    Files in document
    stp
    946.8 KB
    zip
    589.9 KB
    Size zip
    Size 1.5 MB
    Date 8/12/13
    Files in document
    stp
    946.8 KB
    zip
    589.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor (Version 06)
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    Size pdf
    Size 500.6 KB
    Date 6/1/16
    Description
    W913791310131A06 W913791310131 W91379131 1379131
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /