Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys F Contactors
Schneider Eletric LC3F265M7 Picture

LC3F265M7

Green premium brand logo
Schneider Eletric LC3F265M7 Picture
LC3F265M7
Green premium brand logo

TeSys F - star delta starter - 3 x 3P (3 NO) - 265 A - 220/230 V AC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4,350.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Star delta starter
    device short name
    LC3F
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit <= 1000 V AC 16 Hz 2/3...200 Hz
    [Ie] rated operational current
    265 A 131 °F (55 °C)) <= 440 V AC AC-3 power circuit
    motor power kW
    110 kW 220/230 V AC 50/60 Hz
    220 kW 380/400 V AC 50/60 Hz
    220 kW 415 V AC 50/60 Hz
    250 kW 440 V AC 50/60 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    auxiliary contact composition
    1 NC KM1 star contactor
    1 NO KM1 star contactor
    2 NC KM2 line contactor
    1 NO KM2 line contactor
    1 NC KM3 delta contactor
    2 NO KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    interlocking type
    Without start delta mechanical interlock
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    IEC 60947-1
    EN 60947-1
    product certifications
    CB
    ABS
    CSA
    UL
    RMRoS
    DNV
    CCC
    RINA
    LROS (Lloyds register of shipping)
    Complementary
    [Ith] conventional free air thermal current
    350 A 104 °F (40 °C)
    Irms rated making capacity
    2650 A IEC 60947-4-1
    rated breaking capacity
    2120 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    2200 A 104 °F (40 °C) - 10 s
    1230 A 104 °F (40 °C) - 30 s
    950 A 104 °F (40 °C) - 1 min
    620 A 104 °F (40 °C) - 3 min
    480 A 104 °F (40 °C) - 10 min
    associated fuse rating
    400 A gG <= 440 V
    315 A aM <= 440 V
    connections - terminals
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²) flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²) flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²) flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²) solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²) solid without cable end
    Power circuit bar 2 32 x 4 mm
    Power circuit bolted connection
    Power circuit lugs-ring terminals 1 0.37 in² (240 mm²)
    Power circuit connector 1 0.37 in² (240 mm²)
    connections bolt diameter
    M10
    tightening torque
    Control circuit 10.62 lbf.in (1.2 N.m)
    Power circuit 309.78 lbf.in (35 N.m)
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    starting time
    20 s
    control circuit voltage limits
    Operational 0.85...1.1 Uc 40...400 Hz 131 °F (55 °C))
    Drop-out 0.35...0.55 Uc 40...400 Hz 131 °F (55 °C))
    inrush power in VA
    650 VA 40...400 Hz 0.9 68 °F (20 °C))
    hold-in power consumption in VA
    10 VA 40...400 Hz 0.9 68 °F (20 °C))
    heat dissipation
    8 W
    width
    24.61 in (625 mm)
    height
    4.33 in (110 mm)
    depth
    10.47 in (266 mm)
    product weight
    60.19 lb(US) (27.3 kg)
    Environment
    IP degree of protection
    IP20 front face with shrouds IEC 60529
    IP20 front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Vibrations contactor closed5 Gn, 5...300 Hz
    Shocks contactor open6 Gn for 11 ms
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110227765
    Package weight(Lbs)
    35.97 kg (79.3 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A2 - Démarreurs-moteurs nus pré-cablés (Version 4.0)
    Description
    Ensembles de démarrage moteur montés sur platine et câblés ou simplement assemblés. Ils comprennent un disjoncteur moteur + contacteur ou fusibles + contacteur. Commande 1, 2 sens de rotation ou démarrage étoile-triangle.
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Ensembles de démarrage moteur montés sur platine et câblés ou simplement assemblés. Ils comprennent un disjoncteur moteur + contacteur ou fusibles + contacteur. Commande 1, 2 sens de rotation ou démarrage étoile-triangle.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 825.6 MB
    Date 11/26/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F265M7 : LC3F265M7_ROHS_CHINA_DECLARATION
    Description
    LC3F265M7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    LC3F265M7_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F265M7 : LC3F265M7_ROHS_DECLARATION
    Description
    LC3F265M7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    LC3F265M7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC3F265M7 : LC3F265M7_REACH_DECLARATION
    Description
    LC3F265M7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    LC3F265M7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    Chassis mounted starters

    Pre-assembled: LC3 F185 to LC3 F400

    For customer assembly: 2 x LC1 F●●● and 1 x LC1 D150 or 3 x LC1 F●●●



    a

    b

    c

    G

    H

    K

    K1

    K2

    K3

    K4

    LC3 F185 or 2 x LC1 F●●● + 1 x LC1 D with components F185

    565

    675

    235

    525

    625

    160

    110

    80

    110

    80

    LC3 F225 or 3 x LC1 F●●● with components F225

    565

    675

    235

    525

    625

    160

    110

    80

    110

    80

    LC3 F265 or 3 x LC1 F●●● with components F265

    665

    775

    266

    625

    725

    165

    110

    100

    110

    110

    LC3 F330 or 3 x LC1 F●●● with components F330

    765

    975

    276

    725

    825

    195

    140

    100

    110

    180

    LC3 F400 or 3 x LC1 F●●● with components F400

    765

    975

    276

    725

    925

    195

    140

    100

    180

    110


  • Motor Starter BOM

Compare products: /