Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square-Duct Wireways
Schneider Eletric LDB122 Picture

LDB122

Product Logo
Schneider Eletric LDB122 Picture
LDB122
Product Logo

WIREWAY 12 x 12 - N1 Paint - 2 ft lg

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 206.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    0.61 m (2 ft)
    Cross Section
    12 x 12 in
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Steel 14 gauge without knock-outs
    Finish
    Grey polyester powder ANSI 49
    Cover Type
    Hinged cover
    Certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    01421 - LDB WIREWAY, NEMA 1
    Discount Schedule
    PE9
    GTIN
    00785901095453
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Square-Duct Wireways Catalog (Version 1.0)
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Service Fitting Housings and Receptacle Assembly (Version 1)
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    prp.document.label.format pdf
    Size 30 KB
    Date 2/1/02
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LDB122 : LDB122_ROHS_CHINA_DECLARATION
    Description
    LDB122_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    LDB122_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LDB122 : LDB122_ROHS_DECLARATION
    Description
    LDB122_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    LDB122_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LDB122 : LDB122_REACH_DECLARATION
    Description
    LDB122_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    LDB122_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /