Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square-Duct Wireways
Schneider Eletric LDB24KO Picture

LDB24KO

Product Logo
Schneider Eletric LDB24KO Picture
LDB24KO
Product Logo

WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 61.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    4 ft (1.22 m)
    Cross Section
    2.5 x 2.5 in
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Steel 16 gauge with knock-outs
    Finish
    Grey polyester powder ANSI 49
    Cover Type
    Hinged cover
    Certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    01421 - LDB WIREWAY, NEMA 1
    Discount Schedule
    PE9
    GTIN
    00785901134411
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LDB24KO : WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    Description
    WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LDB24KO : WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    Description
    WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LDB24KO : WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    Description
    WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    WIREWAY 2 X 2-N1 PAINT-4FT LG W/KO.S
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /