USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square-Duct Wireways
Schneider Eletric LDB82 Picture

LDB82

Product Logo
Schneider Eletric LDB82 Picture
LDB82
Product Logo

WIREWAY 8 x 8 - N1 Paint - 2 ft lg

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    116.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    0.61 m (2 ft)
    Cross Section
    8 x 8 in
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Steel 14 gauge without knock-outs
    Finish
    Grey polyester powder ANSI 49
    Cover Type
    Hinged cover
    Certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    01421 - LDB WIREWAY, NEMA 1
    Discount Schedule
    PE9
    GTIN
    00785901200291
    Package weight(Lbs)
    8.29 kg (18.28 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Square-Duct Wireways Catalog (Version 1.0)
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Size pdf
    Size 2.9 MB
    Date 8/6/11
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Service Fitting Housings and Receptacle Assembly (Version 1)
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    Size pdf
    Size 30 KB
    Date 2/1/02
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    Description
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    Description
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    Description
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    WIREWAY 8 x 8 - N1 Paint - 2 ft lg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /