Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square-Duct Wireways
Schneider Eletric LDRB85F Picture
Discontinued

LDRB85F

Product Logo
Schneider Eletric LDRB85F Picture
Discontinued
LDRB85F
Product Logo

WIREWAY 8 X 8 RAINTIGHT-5FT LG FEMALE

Show more characteristics
LDRB85F  has not been replaced. Please contact your customer care center for more information.
  • 431.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    5 ft (1.52 m)
    Cross Section
    8 x 8 in
    Enclosure Rating
    NEMA 3R female
    Enclosure Material
    Steel 16 gauge without knock-outs
    Finish
    Grey polyester powder ANSI 49
    Cover Type
    Drip shield cover
    Certifications
    UL Listed
    Ordering and shipping details
    Category
    01423-LDRB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901202028
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /