USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square-Duct Wireways
Schneider Eletric LDRB8DH Picture

LDRB8DH

Product Logo
Schneider Eletric LDRB8DH Picture
LDRB8DH
Product Logo

WIREWAY 8 x 8 DROP HANGER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    63.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Drop Hanger
    Range
    SQUARE-Duct
    For Use With
    LDR wireway 8 x 8 in
    Ordering and shipping details
    Category
    01423 - LDRB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901202196
    Package weight(Lbs)
    1.86 kg (4.1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Square-Duct Wireways Catalog (Version 1.0)
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Size pdf
    Size 2.9 MB
    Date 8/6/11
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 8 x 8 DROP HANGER
    Description
    WIREWAY 8 x 8 DROP HANGER
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    WIREWAY 8 x 8 DROP HANGER
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 8 x 8 DROP HANGER
    Description
    WIREWAY 8 x 8 DROP HANGER
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    WIREWAY 8 x 8 DROP HANGER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 8 x 8 DROP HANGER
    Description
    WIREWAY 8 x 8 DROP HANGER
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    WIREWAY 8 x 8 DROP HANGER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /