Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square-Duct Wireways
Schneider Eletric LDRB8WH Picture

LDRB8WH

Product Logo
Schneider Eletric LDRB8WH Picture
LDRB8WH
Product Logo

WIREWAY 8 x 8 WALL HANGER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 116.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Wall Hanger
    Range
    SQUARE-Duct
    For Use With
    LDR wireway 8 x 8 in
    Ordering and shipping details
    Category
    01423 - LDRB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901202288
    Package weight(Lbs)
    2.93 lb(US) (1.33 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LDRB8WH : WIREWAY 8 x 8 WALL HANGER
    Description
    WIREWAY 8 x 8 WALL HANGER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    WIREWAY 8 x 8 WALL HANGER
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LDRB8WH : WIREWAY 8 x 8 WALL HANGER
    Description
    WIREWAY 8 x 8 WALL HANGER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    WIREWAY 8 x 8 WALL HANGER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LDRB8WH : WIREWAY 8 x 8 WALL HANGER
    Description
    WIREWAY 8 x 8 WALL HANGER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    WIREWAY 8 x 8 WALL HANGER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.